Clear all
Clear all

8 products

8 products

Measurement & Analytics

8 products

Set Ascending Direction Set Descending Direction
  1. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail safe, std protection and with pulg-in module for analog position feedback
    3KIN100001L1020
    ₹72,449.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  2. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail safeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1028
    ₹79,182.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  3. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freeze, std protection and with pulg-in module for analog position feedback
    3KIN100001L1018
    ₹65,937.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  4. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1026
    ₹72,670.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  5. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1030
    ₹79,822.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  6. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freeze, std protection and with pulg-in module for analog position feedback
    3KIN100001L1022
    ₹73,089.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  7. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, IP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1024
    ₹72,056.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  8. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, std protection and with pulg-in module for analog position feedback
    3KIN100001L1016
    ₹65,322.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123