-
MCB, SB200M - 63A 3P (TP) C Curve 10kA1SYS273012R0634₹1,065.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 16A 1P (SP) C Curve 10kA1SYS271012R0164₹157.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200M - 2P - C - 63 ampere2CDS272001R0634₹838.00System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space. Learn MoreMCB, SB200M - 40A 3P (TP) C Curve 10kA1SYS273012R0404₹1,065.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 1P - C - 100 ampere2CDS251001R0824₹1,679.00S201-C100 MCB C-Char., 6kA, 100A, 1P Learn MoreMCB, SB200M - 2A 2P (DP) C Curve 10kA1SYS272012R0024₹620.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 32A 1P (SP) C Curve 10kA1SYS271012R0324₹157.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 32A 2P (DP) C Curve 10kA1SYS272012R0324₹443.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 6A 3P (TP) C Curve 10kA1SYS273012R0064₹700.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 1P - C - 80 ampere2CDS251001R0804₹1,437.00S201-C80 MCB C-Char., 6kA, 80A, 1P Learn MoreMCB, SB200M - 63A 4P (FP) C Curve 10kA1SYS274012R0634₹1,381.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 20A 3P (TP) C Curve 10kA1SYS273012R0204₹700.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 20A 2P (DP) C Curve 10kA1SYS272012R0204₹443.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 4P - C - 100 ampere2CDS254001R0824₹6,222.00S204-C100 MCB C-Char., 6kA, 100A, 4P Learn MoreMCB, SB200M - 40A 4P (FP) C Curve 10kA1SYS274012R0404₹1,381.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200M - 4P - C - 63 ampere2CDS274001R0634₹1,617.00System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space. Learn MoreMCB, SB200M - 25A 3P (TP) C Curve 10kA1SYS273012R0254₹700.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 6A 2P (DP) C Curve 10kA1SYS272012R0064₹443.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 16A 3P (TP) C Curve 10kA1SYS273012R0164₹700.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 63A 2P (DP) C Curve 10kA1SYS272012R0634₹703.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 2P - C - 80 ampere2CDS252001R0804₹2,815.00S202-C80 MCB C-Char., 6kA, 80A, 2P Learn MoreMCB, SB200M - 20A 1P (SP) C Curve 10kA1SYS271012R0204₹157.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 32A 4P (FP) C Curve 10kA1SYS274012R0324₹903.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 3P - C - 100 ampere2CDS253001R0824₹4,956.00S203-C100 MCB C-Char., 6kA, 100A, 3P Learn MoreMCB, SB200M - 10A 4P (FP) C Curve 10kA1SYS274012R0104₹903.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200M - 4P - C - 40 ampere2CDS274001R0404₹1,617.00System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space. Learn MoreMCB, SB200M - 10A 3P (TP) C Curve 10kA1SYS273012R0104₹700.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - S200 80-100A - 2P - C - 100 ampere2CDS252001R0824₹3,251.00S202-C100 MCB C-Char., 6kA, 100A, 2P Learn MoreMCB, SB200M - 6A 4P (FP) C Curve 10kA1SYS274012R0064₹903.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 16A 2P (DP) C Curve 10kA1SYS272012R0164₹443.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn More
- Start
- Vihaan Technologies
1 Item
-
Review by Abhinav Srivastava — on Aug 3, 2020100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Excellent service! Thank you :)
1 Item
Vihaan Technologies
Established in year 2018, Vihaan Technologies is one of the leading Wholesale Trader of Power Contactor, MCB Switch, ABB Drive and Pole Contactor etc. All these products are quality assured by the executive to ensure longer life. Highly demanded in different industries, these products are accessible from the market in different packings. With the leadership and extreme knowledge of Mr. Varun Kothari (Owner) we are maintaining our topmost position in the global market. Address: Vihaan Technologies, 7 Pollock Street,1st Floor, Kolkata, West Bengal-700 001 Contact No.-9830036331
With the leadership and extreme knowledge of Mr. Varun Kothari (Owner) we are maintaining our topmost position in the global market.
Address:
Vihaan Technologies,
7 Pollock Street,1st Floor,
Kolkata, West Bengal-700 001
Contact No.-9830036331
Free replacement or repairs can be offered, in-case of any manufacturing defect in the products purchased from us.
The same has to be intimated to us within 10 days from the date of material receipt at your end, by writing an email to us at vihaantechnologies2017@gmail.com or by calling at our support person 033-4603 4575 between 11:00 AM to 6:00 PM, Monday to Saturday (except Public holidays)
In-case of replacement, buyer will be requested to send the defective material to the seller, and the seller shall ship the new material, only after the receipt of the defective material.
Buyer can also contact the ABB India Toll free number: 1800 420 0707 from 9:00 AM TO 6:00 PM IST, Monday to Friday (except Public holidays), or write an email to contact.center@in.abb.com, to raise a service request or to report a manufacturing defect on the products purchased from ABB e-mart.
In-case of any questions or queries, on the technical know-how of the product, you can write an email to vihaantechnologies2017@gmail.com or can call our support person 033-4603 4575 between 11:00 AM to 6:00 PM, Monday to Saturday (except Public holidays)
Conditions for the accepting product returns are as given below:
Reason of Return Resolution
Material delivered in a physically damaged condition Repair of the damaged part
Delivered material has missing parts or accessories Delivery of the missing parts
Delivered material is different from what was ordered Delivery of the material originally ordered
Cost of the return shipping will be borne by us if, it denotes that the fault is on us.
After the return or exchange has cleared its inspection, you will be notified on the exchange.
Process to be followed for material return:
Kindly raise a return & service request within 7 to 10 days of material delivery.
• Inform us via email or support person.
• Prepare package for dispatch
• Send the package on Paid basis
• Package receipt at our end
• Repair or replacement within 7 to 10 days from the date of receipt of the returned material
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges of 2% of the order value would be levied.
Any cancellation thereafter will not be accepted.