- Home
- Vashi Integrated Solutions Limited
-
Review by Pankaj Kumawat — on Feb 26, 2024100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%improve shipping process and also follow with courier facility not India post it's very slow and servrs issues every time also customer support need to improve other all are ok and good product
-
Review by ARPIT CHOUDHARY — on Jan 15, 2024100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Sajan Cheriyan — on Dec 18, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%It fit in my 12 year old swich board.
-
Review by Faruk Anwar — on Dec 11, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Genuine product I like it
-
Review by Faruk Anwar — on Dec 2, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Genuine product as ordered
-
Review by Naveen Rozario — on Nov 27, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Sabu Skaria — on Nov 20, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Vishnu ojha — on Nov 3, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Sahil Kumar — on Oct 28, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Everything is fine. The device is working properly
-
Review by SANJAY JHA — on Oct 22, 202380Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
Vashi Integrated Solutions Limited
Vashi Integrated Solutions is a leading provider of the world’s finest industrial electrical, automation, power transmission, energy optimization, Solar products, and solutions. The company is the largest channel partner of 25+ Global Brands.
Vashi Integrated Solutions is a leading provider of the world’s finest industrial electrical, automation, power transmission, energy optimization, Solar products, and solutions. The company is the largest channel partner of 25+ Global Brands.
We assure you of free replacement or repairs in case of any manufacturing defect in the performance of the standard products purchased from us within 30 days of receipt of material at your end.
If the fault is on us (mixed up, faulty on arrival), we’ll of course pay for return shipping.
As soon as the return or exchange has cleared it’s inspection, you will be notified of your exchange or credit immediately.
Kindly email our Customer Care team at buyonline@vashielectricals.com or call our Toll Free Number at 1800 266 1658, if in case of any questions or queries for timely resolution.
If the fault is on us (mixed up, faulty on arrival), we’ll of course pay for return shipping.
As soon as the return or exchange has cleared it’s inspection, you will be notified of your exchange or credit immediately.
Kindly email our Customer Care team at buyonline@vashielectricals.com or call our Toll Free Number at 1800 266 1658, if in case of any questions or queries for timely resolution.
Include Out of Stock
Product Range
Accessories for Tmax XT
3
Accessories for Tmax T
1
AX09
1
C2SS2
1
CL2
4
CP1
6
CP2
1
E200
1
Ivie
4
M2SS2
1
MLBL
3
MP1
3
PSE
2
PSR
5
SACE Tmax T
1
SB200M
2
TF42
1
MV Relays
18
Tvisha
12
Snieo
11
Classic
43
Elegance
7
ITUS
11
S200
8
F200
3
TMax T
72
TMax XT
212
Formula DSA
25
System Pro M
160
AX Contactors
62
AL Contactors
12
AF Contactors
52
Mini Contactors
11
A Contactors
55
Capacitor Duty Contactors
17
Auxilary Contactors
33
EK Contactors
1
Meters
9
Fuse Links
3
OS-OESA
14
OVR
3
OT
52
MO-MS
61
E-EF
8
TA-TF
15
Compact
8
Modular
56
Interface Products
23
Monitoring Relays
3
Insulation Monitoring Relays
1
ABB Jokab Safety Products
1
Power Supplies
6
Time Relays
7
Formula DSP
61
Installation Contactors
4
MISTRAL65
1
Formula Air
2
Rated Current (In)
Main Circuit 1000A
4
Main Circuit 100A
4
Main Circuit 1250A
1
Main Circuit 125A
2
Main Circuit 1600A
1
Main Circuit 160A
3
Main Circuit 200A
4
Main Circuit 250A
5
Main Circuit 25A
2
Main Circuit 315A
1
Main Circuit 320A
4
Main Circuit 32A
2
Main Circuit 400A
15
Main Circuit 40A
2
Main Circuit 500A
4
Main Circuit 630A
15
Main Circuit 63A
4
Main Circuit 800A
8
Main Circuit 80A
1
1A
2
1.6A
1
2A
10
3A
2
4A
9
6A
13
8.5A
1
10A
14
12.5A
2
16A
21
20A
18
25A
43
32A
24
40A
29
50A
9
52A
4
63A
32
80A
13
100A
24
125A
15
160A
27
200A
9
225A
2
250A
22
Rated Operational Current (Ie)
0.16A
2
0.25A
1
0.4A
2
3A
2
0.63A
4
1.4A
1
1A
4
1.6A
4
1.7A
1
2.3A
1
2.4A
1
2.5A
3
3.1A
1
4A
11
5A
1
6.3A
5
8.5A
1
10A
14
12A
9
13A
2
14A
1
16A
17
18.9A
1
19A
1
20A
15
25A
20
30A
1
32A
12
40A
13
42A
3
45A
1
52A
1
54A
2
63A
12
65A
1
80A
3
2A
8
50A
6
6A
17
110A
1
135A
1
140A
1
200A
1
210A
1
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
7
Main Circuit 750 volt
7
750 volt
5
380-415 volt AC
1
230 volt AC
1
500 volt AC
20
230 / 400 volt AC
3
230-240 volt AC
15
240 volt AC
8
415 volt AC
9
500 volt
10
550 volt AC ; 250 volt DC
25
690 volt AC
77
690 volt AC ; 500 volt DC
124
690 volt AC ; 750 volt DC
16
1000 volt
12
Rated Current (In)
Rated Control Circuit Voltage (Uc)
DC Operation 110V
5
DC Operation 12-32 2HV
1
DC Operation 24V
8
DC Operation 48V
2
24V AC
1
24V DC
1
50 Hz / 60 Hz 110-250 2GV
1
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
10
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
11
50 Hz 110V; 60 Hz 110-120V
40
50 Hz 220-230V; 60 Hz 230-240V
55
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
1
50 Hz 24V; 60 Hz 24V
22
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
2
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
3
50 Hz 400-415V; 60 Hz 415-440V
22
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
3
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
2
110-125V DC
1
220-240V AC
2
220-240V DC
2
380-415V AC
1
Setting Range (OLR)
0.25-0.40A
1
0.40-0.63A
1
0.63-1.00A
1
1.00-1.40A
1
1.3-1.7A
1
1.7-2.3A
1
1.70-2.40A
1
2.0-6.3A
1
2.20-3.10A
1
2.80-4.00A
1
3.50-5.00A
1
5.7-18.9A
1
6.00-8.50A
1
9.0-30A
1
10-13A
2
10.0-14.0A
1
13-16A
1
13.0-19.0A
1
15-45A
1
18.0-25.0A
2
27-80A
1
29.0-42.0A
2
30-40A
1
36.0-52.0A
1
45-63A
1
45.0-63.0A
1
50-140A
1
60-80A
1
60.0-80.0A
1
63-210A
1
80-110A
1
100-135A
1
150-200A
1
Bezel Material
Color
Menu Category
Electronic Protection Relays
34
Mini Contactors
10
Rotary Handles
16
Signalling Contacts
4
Surge Protection Devices
3
Accessories
45
Automatic Change-Over Switch
1
Auxiliary Contacts
31
Boxes
6
Contactors
22
Contactors upto 100A
116
Contactors above 100A
35
DC MCB
14
Electronic Overload Relays
7
Enclosures
3
Handles
7
Isolators
4
Lamp Block
9
Manual Change-Over Switch
12
Manual Motor Starter
25
Manual Motor Starter (Magnetic)
15
MCB
115
MCCB
289
Mechanical Interlocks
6
Mini Reversing Contactors
1
Motor Operators
2
Motorized Change-Over Switches
4
Mounting Kit
6
Other Accessories
40
Pilot Lights
4
Plates
12
Pushbuttons
20
RCBO
15
RCCB
20
Safety Products
1
Selector Switches
18
Shunt Opening Release
6
Sockets
2
Soft Starters
7
Special Application Contactors
1
Surge Suppressors
5
Switch Disconnectors
15
Switch Fuse
10
Switches
4
Thermal Overload Relays
28
Timers
1
Transformer Protection Circuit Breaker
4
Undervoltage Release
7
Emergency Pushbuttons
12
Joystick
3
Buzzer
5