-
ABB IE3, 15 kW, 20 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161420-ADDIN₹57,855.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA091110-ASCIN₹8,936.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132110-ADCIN₹21,420.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.37 kW, 0.5 HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA094110-ASCIN₹8,883.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 7.5 kW, 10 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132310-BDCIN₹25,253.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132110-BDCIN₹22,019.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA183410-ADCIN₹64,355.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA092110-ASCIN₹8,820.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.1 kW, 1.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA081320-ASCIN₹7,382.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA114310-ASCIN₹16,443.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA092510-BSCIN₹10,490.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 2.2 kW, 3 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA102510-ADCIN₹12,390.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.37 kW, 0.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA072320-ASCIN₹5,933.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 3.7 kW, 5 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA133120-HDCIN₹23,720.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 7.5 kW, 10 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA131120-ADCIN₹23,520.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 2.2 kW, 3 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA113310-BDCIN₹15,782.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 3.7 kW, 5 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA133120-ADCIN₹22,995.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 2.2 kW, 3 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA102510-BDCIN₹12,810.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.1 kW, 1.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA093510-ASCIN₹10,185.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA164420-ADCIN₹42,289.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA092510-ASCIN₹10,185.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 3.7 kW, 5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA101530-ADCIN₹13,545.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA252210-ADCIN₹187,425.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA091110-HSCIN₹9,188.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA133320-ADCIN₹26,460.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.75 kW, 1 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA082320-BSCIN₹7,655.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.75 kW, 1 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA082320-ASCIN₹7,455.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA093110-ASCIN₹9,188.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 0.75 kW, 1 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA093110-BSCIN₹9,440.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 18.5 kW, 25 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA182410-ADCIN₹65,205.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn More
- Start
- The New Indian Machinery Company
The seller has no review
Shipping Method | Standard Shipping |
Seller Since | 12/03/2020 |
The New Indian Machinery Company
The New Indian Machinery Co. is a quality driven organization offering a wide range of Electrical motor, pump set, diesel generators. Established in 1958, the firm supplies Electrical motor, pump set, diesel generators within preset time limit. Address: GROUND FLOOR, 12-10-37, ST PETERS COMPLEX, CONVENT STREET - 520001, VIJAYAWADA, ANDHRA PRADESH; CONTACT: +91 9246414704; email: tnimc99.vja@gmail.com
The New Indian Machinery Co. is a quality driven organization offering a wide range of Electrical motor, pump set, diesel generators.
Established in 1958, the firm supplies Electrical motor, pump set, diesel generators within preset time limit.
Address: GROUND FLOOR, 12-10-37, ST PETERS COMPLEX, CONVENT STREET - 520001, VIJAYAWADA, ANDHRA PRADESH; CONTACT: +91 9246414704; email: tnimc99.vja@gmail.com
Established in 1958, the firm supplies Electrical motor, pump set, diesel generators within preset time limit.
Address: GROUND FLOOR, 12-10-37, ST PETERS COMPLEX, CONVENT STREET - 520001, VIJAYAWADA, ANDHRA PRADESH; CONTACT: +91 9246414704; email: tnimc99.vja@gmail.com
Terms of operations of The New Indian Machinery Company for orders placed in the ABB e-Mart.
The Customer/Buyer is expected to physically verify the product upon its receipt.
Return Policy:
Free Replacement or Repairs can be offered, in-case of any manufacturing defect in the products purchased from us.
The same has to be intimated to us within 10 days from the date of material receipt at your end, by writing an email to our Customer Care team at tnimc99.vja@gmail.com or by calling our support desk number +91 9246414704 / +91 9949127990 from 10 am to 7:00 pm, Monday to Saturday, except Public holidays.
In-case of replacement, buyer will be requested to send the defective material to the seller, and the seller shall ship the new material, only after the receipt of the defective material.
Buyer can also contact the ABB India Toll free number: 1800 420 0707 from 9:00 AM TO 6:00 PM IST, Monday to Friday (Except Public holidays), or write an email to contact.center@in.abb.com, to raise a service request or to report a manufacturing defect on the products purchased from ABB e-mart.
In-case of any questions or queries, on the technical know-how of the product, you can write an email to our support desk tnimc99.vja@gmail.com or by calling our support desk number +91 9246414704 / +91 9949127990 from 10 am to 7:00 pm, Monday to Saturday (Except Public holidays)
Conditions for the accepting product returns are as given below:
Reason of Return Resolution
Material delivered in a physically damaged condition Repair of the Damaged Part
Delivered material has missing parts or accessories Delivery of the Missing Parts
Delivered material is different from what was ordered Delivery of the material originally ordered
Cost of the return shipping will be borne by us if, it denotes that the fault is on us.
After the return or exchange has cleared its inspection, you will be notified on the exchange or credit. Please note there will be a deduction of 2% of the invoice value, in-case of credit requests.
Process to be followed for material return:
Kindly raise a return & service request within 7 to 10 days of material delivery.
• Inform us via support desk email or support desk number
• Prepare package for dispatch
• Send the package on Paid basis
• Package receipt at our end
• Repair or replacement within from the date of receipt of the returned material
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges of 2% of the order value would be levied. Any cancellation thereafter will not be accepted.
Warranty policy:
Products purchased from us via ABB Marketplace, has a warranty of 12 months from the invoice date, which covers the manufacturing defects as per the manufacturer's warranty policy.
The Customer/Buyer is expected to physically verify the product upon its receipt.
Return Policy:
Free Replacement or Repairs can be offered, in-case of any manufacturing defect in the products purchased from us.
The same has to be intimated to us within 10 days from the date of material receipt at your end, by writing an email to our Customer Care team at tnimc99.vja@gmail.com or by calling our support desk number +91 9246414704 / +91 9949127990 from 10 am to 7:00 pm, Monday to Saturday, except Public holidays.
In-case of replacement, buyer will be requested to send the defective material to the seller, and the seller shall ship the new material, only after the receipt of the defective material.
Buyer can also contact the ABB India Toll free number: 1800 420 0707 from 9:00 AM TO 6:00 PM IST, Monday to Friday (Except Public holidays), or write an email to contact.center@in.abb.com, to raise a service request or to report a manufacturing defect on the products purchased from ABB e-mart.
In-case of any questions or queries, on the technical know-how of the product, you can write an email to our support desk tnimc99.vja@gmail.com or by calling our support desk number +91 9246414704 / +91 9949127990 from 10 am to 7:00 pm, Monday to Saturday (Except Public holidays)
Conditions for the accepting product returns are as given below:
Reason of Return Resolution
Material delivered in a physically damaged condition Repair of the Damaged Part
Delivered material has missing parts or accessories Delivery of the Missing Parts
Delivered material is different from what was ordered Delivery of the material originally ordered
Cost of the return shipping will be borne by us if, it denotes that the fault is on us.
After the return or exchange has cleared its inspection, you will be notified on the exchange or credit. Please note there will be a deduction of 2% of the invoice value, in-case of credit requests.
Process to be followed for material return:
Kindly raise a return & service request within 7 to 10 days of material delivery.
• Inform us via support desk email or support desk number
• Prepare package for dispatch
• Send the package on Paid basis
• Package receipt at our end
• Repair or replacement within from the date of receipt of the returned material
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges of 2% of the order value would be levied. Any cancellation thereafter will not be accepted.
Warranty policy:
Products purchased from us via ABB Marketplace, has a warranty of 12 months from the invoice date, which covers the manufacturing defects as per the manufacturer's warranty policy.
Refine search
Include Out of Stock
Product Range