-
ABB IE3, 7.5 kW, 10 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA131220-ADDIN₹29,088.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 2.2 kW, 3 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA102520-BDDIN₹14,198.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 9.3 kW, 12.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161490-ADDIN₹45,560.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 7.5 kW, 10 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132410-BDDIN₹29,279.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 5.5 kW, 7.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132210-ADDIN₹25,972.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 15 kW, 20 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161420-ADDIN₹54,940.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 3.7 kW, 5 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA112410-BDDIN₹19,011.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 2.2 kW, 3 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA102520-ADDIN₹13,784.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 11 kW, 15 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161410-ADDIN₹48,219.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 18.5 kW, 25 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA182410-ADDIN₹71,932.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 15 kW, 20 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA162420-ADDIN₹59,889.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 3.7 kW, 5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA101820-ADDIN₹18,262.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161430-ADDIN₹67,477.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 11 kW, 15 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA162410-ADDIN₹49,298.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 3.7 kW, 5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA112410-ADDIN₹18,457.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 7.5 kW, 10 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132410-ADDIN₹29,287.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE3, 5.5 kW, 7.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA131210-ADDIN₹26,129.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 7.5 kW, 10 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132310-ADCIN₹23,411.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA091110-ASCIN₹8,533.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132110-ADCIN₹20,390.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA161430-ADCIN₹63,323.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 7.5 kW, 10 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132310-BDCIN₹24,867.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 11 kW, 15 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA162410-ADCIN₹40,290.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 5.5 kW, 7.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA132110-BDCIN₹23,627.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA183410-ADCIN₹63,283.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 3.7 kW, 5 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA112310-BDCIN₹15,790.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.1 kW, 1.5 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA092110-ASCIN₹8,420.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.1 kW, 1.5 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA081320-ASCIN₹7,023.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 1.5 kW, 2 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA092510-BSCIN₹9,607.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn MoreABB IE2, 15 kW, 20 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA162420-ADCIN₹46,897.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. Learn More
- Start
- Sirus Electronet India Pvt. Ltd.
The seller has no review
Sirus Electronet India Pvt. Ltd.
SIRUS Electronet India Pvt. Ltd.“was established in the year 2002 at Hyderabad with an objective of shouldering single point responsibility for Electrical Products and Systems with a network of branches. In this endeavor, SIRUS serves as an extended arm of several leading and reputed Manufacturing Companies to offer a wide range of products and services in the electrical field. SIRUS has both qualified engineering manpower and infrastructural resources to meet the customer expectations. Address: 203, Shiva Towers, 1-10-245, Ashok Nagar Extn.- 500020, Hyderabad, Telangana; Contact: +91 9640242868; email: sirusindia@gmail.com
SIRUS Electronet India Pvt. Ltd.“was established in the year 2002 at Hyderabad with an objective of shouldering single point responsibility for Electrical Products and Systems with a network of branches. In this endeavor, SIRUS serves as an extended arm of several leading and reputed Manufacturing Companies to offer a wide range of products and services in the electrical field. SIRUS has both qualified engineering manpower and infrastructural resources to meet the customer expectations.
Address: 203, Shiva Towers, 1-10-245, Ashok Nagar Extn.- 500020, Hyderabad, Telangana; Contact: +91 9640242868; email: sirusindia@gmail.com
Address: 203, Shiva Towers, 1-10-245, Ashok Nagar Extn.- 500020, Hyderabad, Telangana; Contact: +91 9640242868; email: sirusindia@gmail.com
Terms of operations of SIRUS ELECTRONET INDIA PVT. LTD. for orders placed in the ABB e-mart
The Customer/buyer is expected to physically verify the product upon its receipt.
Return Policy:
Free replacement or repairs can be offered, in-case of any manufacturing defect in the products purchased from us.
The same has to be intimated to us within 10 days from the date of material receipt at your end, by writing an email to our Customer Care team at sirusindia@gmail.com or by calling our support desk number +91 9640242868, +91 9440418313 between 10:00 AM to 6:00 PM, Monday to Saturday (except Public holidays)
In-case of replacement, buyer will be requested to send the defective material to the seller duly packed , and the seller shall ship the new material, only after the receipt of the defective material in proper condition
Buyer can also contact the ABB India Toll free number: 1800 420 0707 from 9:00 AM TO 6:00 PM IST, Monday to Friday (except Public holidays), or write an email to contact.center@in.abb.com, to raise a service request or to report a manufacturing defect on the products purchased from ABB e-mart.
In-case of any questions or queries, on the technical know-how of the product, you can write an email to our support desk email : sirusindia@gmail.com or by calling our support desk number +91 9640242868, +91 9440418313 between 10:00 AM to 6:00 PM, Monday to Saturday (except Public holidays)
Conditions for the accepting product returns are as given below:
Reason of Return Resolution
Material delivered in a physically damaged condition Repair of the damaged part
Delivered material has missing parts or accessories Delivery of the missing parts
Delivered material is different from what was ordered Delivery of the material originally ordered
Cost of the return shipping will be borne by us if, it denotes that the fault is on us.
After the return or exchange has cleared its inspection, you will be notified on the exchange.
Process to be followed for material return:
Kindly raise a return & service request within 10 days of material delivery.
• Inform us via support desk email or support desk number
• Prepare package for dispatch
• Send the package on Paid basis
• Package receipt at our end
• Repair or replacement within 7 to 10 days from the date of receipt of the returned material
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges@ 2% of the order value would be levied.
Any cancellation thereafter will not be accepted.
Warranty policy:
Products purchased from us via ABB Marketplace, has a warranty of 12 months from the invoice date, which covers the manufacturing defects as per the manufacturer's warranty policy.
Refine search
Include Out of Stock
Product Range
Frame Size (mm)
Output Power kW/ HP