-
ControlMaster CM15 Process Indicator, NEMA4X, Color LCD Display & Flow Totalizer, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality3KIN100001L1037₹28,347.00The ControlMaster CM15 is a feature-packed, 1/8 DIN, universal process indicator. A crystal-clear, full-color, TFT display shows operators exactly the information they need to know and provides operation and configuration menus in full text making the CM15 intuitive to use and very quick to install and commission. A flow totalizer that can simultaneously displayed alongside the instantaneous flow rate make the CM15 ideal for flow monitoring applications. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 0.54-16kPa, SS wetted parts and silicon oil filling3KIN100001L1001₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 24-2400kPa, SS wetted parts and silicon oil filling3KIN100001L1005₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling3KIN100001L1007₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with S type sensor which has sensor span limit of 160-16000kPa and has base accuracy of 0.075%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 6-600kPa, SS wetted parts and silicon oil filling3KIN100001L1004₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 0.4-40kPa, SS wetted parts and silicon oil filling3KIN100001L1002₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 80-8000kPa, SS wetted parts and silicon oil filling3KIN100001L1006₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with Q type sensor which has sensor span limit of 80-8000kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa, SS wetted parts and silicon oil filling3KIN100001L1003₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn MoreControlMaster CM50 1/2 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output, 2 digital I/O and 2 relays, Standard Functionality3KIN100001L1041₹44,204.00The ControlMaster CM50 is a flexible, 3x6 universal PID process controller. Detailed process information is presented clearly on the CM50’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM50 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM50 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.3KIN100001L1039₹32,412.00The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality3KIN100001L1038₹29,490.00The ControlMaster CM10 is a flexible, 1/8 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output control make the CM10 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreConfigPilot PC Config Kit for ABB ControlMaster products3KIN100001L1042₹17,892.00ConfigPilot PC configuration software provides an extremely quick and easy method of configuring an ABB ControlMaster process controller or indicator. Thanks to its menu structure being identical to that of a ControlMaster device ConfigPilot is instantly familiar. Configurations can be created from scratch off-line or read from a ControlMaster device. Graphical displays for complex configuration items such as profile control and display customisation make configuration quick and easy. Once complete a configuration can be written to a ControlMaster via its front panel IrDA port or saved for future use. In addition, ConfigPilot’s reporting capabilities hugely simplify creation of documentation. This kit includes: - Instruction sheeting including link to download the ConfigPilot application - USB to IrDA adapter - USB extension lead - IrDA bracket Learn More266DSH Differential pressure transmitter, 4..20mA, HART,6-600kPa, SS wetted parts and silicon oil filling3KIN100001L1012₹38,270.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling3KIN100001L1013₹38,270.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,0.54-16kPa, SS wetted parts and silicon oil filling3KIN100001L1009₹41,606.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 16 Mpa (2320 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,1.6-160kPa, SS wetted parts and silicon oil filling3KIN100001L1011₹35,757.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling3KIN100001L1008₹47,002.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 7 Mpa (1015 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with B type sensor which has sensor span limit of 0.2-4kPa and has base accuracy of 0.1%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,0.4-40kPa, SS wetted parts and silicon oil filling3KIN100001L1010₹35,757.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn MoreFEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 80 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material3KIN100001L1033₹69,135.00Next generation of Electromagneticflowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn MoreFEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 25 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material3KIN100001L1031₹58,092.00Next generation of Electromagneticflowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn MoreFEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material3KIN100001L1032₹61,144.00Next generation of Electromagneticflowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn MoreTTH200 Head-mount Temperature Transmitter, 4-20 mA, HART, 1 Sensor input, 2-wire and highly configurable3KIN100001L1014₹8,622.00The TTH200 Head-mount temperature transmitter in proven two-wire technology comes with 4-20 mA output and HART protocol, suitable for all standard requirements. One sensor input supports resistance thermometer, thermocouples, resistance and voltage measurements. The device is highly configurable. Learn MoreRVG200 Paperless Recorder, 12 Input, Touchscreen, NEMA4X & Ethernet3KIN100001L1046₹123,362.00The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn MoreSM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable3KIN100001L1043₹85,626.00The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn MoreSM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable, totalizer and Ethernet3KIN100001L1044₹104,306.00The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn MoreRVG200 Paperless Recorder, 6 Input, Touchscreen, NEMA4X & Ethernet3KIN100001L1045₹106,705.00The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn MoreTZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, std protection and with pulg-in module for analog position feedback3KIN100001L1016₹65,322.00The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn MoreTZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, IP 66/NEMA 4X and with pulg-in module for analog position feedback3KIN100001L1024₹72,056.00The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn MoreTZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freeze, std protection and with pulg-in module for analog position feedback3KIN100001L1022₹73,089.00The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn MoreTZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback3KIN100001L1030₹79,822.00The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
- Start
- MAARS TECHNOLOGIES
The seller has no review
MAARS TECHNOLOGIES
Maars Technologies is a name to be reckoned with in market for offering wide range of products which have huge and varied applications in various Industries. The firm started with its business operations in the year 2009 as a Sole Proprietorship concern and is based at Geetanjali Complex, S.R.Nagar, Hyderabad, Andhra Pradesh. From the time of our inception we have done a commendable job in the field of Servicing and supplying of wide array of products which include Pressure, Temperature, Flow, Level, Controllers and many more. We are Authorized for ABB Measurement and Analytical products .
Maars Technologies is a name to be reckoned with in market for offering wide range of products which have huge and varied applications in various Industries. The firm started with its business operations in the year 2009 as a Sole Proprietorship concern and is based at Geetanjali Complex, S.R.Nagar, Hyderabad, Andhra Pradesh. From the time of our inception we have done a commendable job in the field of Servicing and supplying of wide array of products which include Pressure, Temperature, Flow, Level, Controllers and many more. We are Authorized for ABB Measurement and Analytical products .
Manufacturing defects
In case of any manufacturing defect and transit damage material will be rectified at site at free of cost as per ABB warranty policy
Warranty policy:
Products purchased from us via ABB Marketplace, has a warranty of 12 months from the invoice date, which covers the manufacturing defects as per the manufacturer's warranty policy.
Following details required to process complain
• Instrument serial number
• Copy of invoice
• Site address and contact details
Buyer can forward complain on below details
Info@maarstechnologies.com/ maars09@gmail.com
9701206684 / 8008161681
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges of 2% of the order value would be levied. Any cancellation thereafter will not be accepted.
In case of any manufacturing defect and transit damage material will be rectified at site at free of cost as per ABB warranty policy
Warranty policy:
Products purchased from us via ABB Marketplace, has a warranty of 12 months from the invoice date, which covers the manufacturing defects as per the manufacturer's warranty policy.
Following details required to process complain
• Instrument serial number
• Copy of invoice
• Site address and contact details
Buyer can forward complain on below details
Info@maarstechnologies.com/ maars09@gmail.com
9701206684 / 8008161681
Cancellation Policy:
We accept cancellation of your orders, before the order acceptance at our end.
Cancellation charges of 2% of the order value would be levied. Any cancellation thereafter will not be accepted.
Refine search