Include Out of Stock

Shipping Method Standard Shipping
Seller Since 01/07/2021

Kunj Impex

Kunj Impex was established in the year 2007 in Indore, is one of the major distributors for IEC LV Motors, Gear boxes and many more mechanical equipments in the Indian state of Madhya Pradesh. They are bestowed with the team of innovative, effective and well informed workforce, which makes them competitive in the market amidst stiff competition. Address: Kunj Impex, 10/2, Maharani Road - 452001, Indore, Madhya pradesh; Email: accounts@keshavdistributor.net; Contact: +91 +91 7314990035

© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.