2 products

2 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Level Transmitters

2 products

Set Ascending Direction Set Descending Direction
  1. LST200 Ultrasonic transmitter, 4-20mA, 8m, LCD with push button, poly carbonate anti-condensation sensor enclosure
    3KIN100001L1112
    ₹34,620.00
    LST200 Ultrasonic level transmitter offers a simple, smart and reliable level measurement solution. This is a general purpose model with 8 meter measuring range and loop powered supply (4-20mA O/P Signal). LST200 is best suited in water and wastewater treatment applications, a product that offers simple commissioning, reliable operation, fast delivery and easy maintenance offers tremendous customer value. Learn More
  2. LST300 Ultrasonic level transmitter, General purpose, 4-20mA, HART, 6m, PVDF sensor
    3KIN100001L1153
    ₹51,920.00
    LST300 features high temperature range (-40 to 85 °C), corrosion resistant design, metal housing, intrinsic safety, advanced diagnostics, false echo filtering and even real time on-screen graphic echo view. LST300 is loop powered with HART, accuracy of ±2 mm of full span, Beam angle as low as 5°, IP66/67/68 and NEMA 4X (can submerge to 2 m depth for 24 hours). Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123