3 products

3 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

I-P Converter

3 products

Set Ascending Direction Set Descending Direction
  1. I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 3.0-15 psi, Direct Action
    3KIN100001L1113
    ₹12,980.00
    The I-P signal converter converts standard electrical signals, e.g. 4 to 20 mA to 0.2 to 1 bar ( 3 to 15 psi, 0.2 to 1.0 kg/cm2 ). It is therefore a connecting link between electrical/electronic and pneumatic systems. The converter can be subjected to loads up to 10 g with less than 1% effect on function. The housing units are available in a variety of models to meet your installation requirements. For potentially explosive conditions, units that offer intrinsically safe operation or pressure-resistant encapsulation are available with international approval certificates for use worldwide. Various ranges can be supplied on the input side and the output side for signal conversion. The device requires only compressed air 1.4 bar (20 psi) for the power supply. Learn More
  2. I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 0.2-1kg/cm2, Direct Action
    3KIN100001L1115
    ₹11,800.00
    The I-P signal converter converts standard electrical signals, e.g. 4 to 20 mA to 0.2 to 1 bar ( 3 to 15 psi, 0.2 to 1.0 kg/cm2 ). It is therefore a connecting link between electrical/electronic and pneumatic systems. The converter can be subjected to loads up to 10 g with less than 1% effect on function. The housing units are available in a variety of models to meet your installation requirements. For potentially explosive conditions, units that offer intrinsically safe operation or pressure-resistant encapsulation are available with international approval certificates for use worldwide. Various ranges can be supplied on the input side and the output side for signal conversion. The device requires only compressed air 1.4 bar (20 psi) for the power supply. Learn More
  3. I-P signal converter, Aluminium Field Housing IP65, Input Signal 4-20mA, Output Signal 0.2-1kg/cm2, Reverse action.
    3KIN100001L1187
    ₹15,340.00
    The I-P signal converter converts standard electrical signals, e.g. 4 to 20 mA to 0.2 to 1 bar ( 3 to 15 psi, 0.2 to 1.0 kg/cm2 ). It is therefore a connecting link between electrical/electronic and pneumatic systems. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123