13 products

13 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Pressure Transmitters

13 products

Set Ascending Direction Set Descending Direction
  1. 266HSH Gauge pressure transmitter, 4..20mA, HART, 0.54-16kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1001
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More
  2. 266HSH Gauge pressure transmitter, 4..20mA, HART, 24-2400kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1005
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More
  3. 266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1007
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with S type sensor which has sensor span limit of 160-16000kPa and has base accuracy of 0.075%. Learn More
  4. 266HSH Gauge pressure transmitter, 4..20mA, HART, 6-600kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1004
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More
  5. 266HSH Gauge pressure transmitter, 4..20mA, HART, 0.4-40kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1002
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More
  6. 266HSH Gauge pressure transmitter, 4..20mA, HART, 80-8000kPa, with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1006
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with Q type sensor which has sensor span limit of 80-8000kPa and has base accuracy of 0.06%. Learn More
  7. 266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa,with external pushbutton, SS wetted parts and silicon oil filling
    3KIN100001L1003
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More
  8. 266DSH Differential pressure transmitter, 4..20mA, HART,6-600kPa, SS wetted parts and silicon oil filling
    3KIN100001L1012
    ₹38,270.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More
  9. 266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling
    3KIN100001L1013
    ₹38,270.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More
  10. 266DSH Differential pressure transmitter, 4..20mA, HART,0.54-16kPa, SS wetted parts and silicon oil filling
    3KIN100001L1009
    ₹41,606.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 16 Mpa (2320 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More
  11. 266DSH Differential pressure transmitter, 4..20mA, HART,1.6-160kPa, SS wetted parts and silicon oil filling
    3KIN100001L1011
    ₹35,757.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More
  12. 266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling
    3KIN100001L1008
    ₹47,002.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 7 Mpa (1015 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with B type sensor which has sensor span limit of 0.2-4kPa and has base accuracy of 0.1%. Learn More
  13. 266DSH Differential pressure transmitter, 4..20mA, HART,0.4-40kPa, SS wetted parts and silicon oil filling
    3KIN100001L1010
    ₹35,757.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123