6 products

6 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Panel-mount Controllers

6 products

Set Ascending Direction Set Descending Direction
  1. ControlMaster CM50 1/2 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output, 2 digital I/O and 2 relays, Standard Functionality
    3KIN100001L1041
    ₹44,204.00
    The ControlMaster CM50 is a flexible, 3x6 universal PID process controller. Detailed process information is presented clearly on the CM50’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM50 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM50 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  2. ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.
    3KIN100001L1039
    ₹32,412.00
    The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  3. ControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality
    3KIN100001L1038
    ₹29,490.00
    The ControlMaster CM10 is a flexible, 1/8 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output control make the CM10 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  4. ControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.
    3KIN100001L1040
    ₹43,304.00
    The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  5. ConfigPilot PC Config Kit for ABB ControlMaster products
    3KIN100001L1042
    ₹17,892.00
    ConfigPilot PC configuration software provides an extremely quick and easy method of configuring an ABB ControlMaster process controller or indicator. Thanks to its menu structure being identical to that of a ControlMaster device ConfigPilot is instantly familiar. Configurations can be created from scratch off-line or read from a ControlMaster device. Graphical displays for complex configuration items such as profile control and display customisation make configuration quick and easy. Once complete a configuration can be written to a ControlMaster via its front panel IrDA port or saved for future use. In addition, ConfigPilot’s reporting capabilities hugely simplify creation of documentation. This kit includes: - Instruction sheeting including link to download the ConfigPilot application - USB to IrDA adapter - USB extension lead - IrDA bracket Learn More
  6. ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.
    3KIN100001L1183
    ₹35,362.00
    The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123