3 products

3 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Temperature Transmitters

3 products

Set Ascending Direction Set Descending Direction
  1. TTH200 Head-mount Temperature Transmitter, 4-20 mA, HART, 1 Sensor input, 2-wire and highly configurable
    3KIN100001L1014
    ₹8,622.00
    The TTH200 Head-mount temperature transmitter in proven two-wire technology comes with 4-20 mA output and HART protocol, suitable for all standard requirements. One sensor input supports resistance thermometer, thermocouples, resistance and voltage measurements. The device is highly configurable. Learn More
  2. TTF300, Field mounted universal smart Temperature Transmitter, single-compartment housing (alu) / without display, 4-20 mA output-HART protocol and without Ex. Proof
    3KIN100001L1186
    ₹18,500.00
    The two-channel TTF300 field mount temperature transmitter in proven two-wire technology comes with single-compartment housing (alu) / Without display, 4-20 mA output-HART protocol and without Ex. Proof, features a multitude of new functions and enhanced diagnostic information. Learn More
  3. TTF200, Field mounted universal smart Temperature Transmitter, single-compartment housing (alu) / with LCD-display, 4-20 mA output-HART protocol and without Ex. Proof.
    3KIN100001L1185
    ₹19,500.00
    The field-mount temperature transmitter TTF200 is provided for all HART standard applications in temperature measurement with one sensor. The transmitter supports the same functionality as the TTF300, but without sensor redundancy and sensor drift monitoring. It can be configured with ABB-tools such as DAT200 (Asset Vision Basic) via DTM, Handheld via EDD, FIM (Field Information Manager) or any standard tool using FDI-/FDT-Technology. This model comes with Single-compartment housing (alu) / With LCD-display, 4-20 mA output-HART protocol and it is without Exolosion Proof. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123