-
ABB Motor IE3, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹409,100.00
(Inclusive of GST 18%)
ABB Motor IE3, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹377,000.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹367,100.00(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹366,900.00(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹325,300.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹323,000.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹249,700.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹245,600.00(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹234,800.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹200,800.00(Inclusive of GST 18%)
ABB Motor IE3, 30 kW, 40 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹185,200.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹166,268.00(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹160,574.40(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹153,700.00(Inclusive of GST 18%)
ABB Motor IE3, 30 kW, 40 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹131,800.00(Inclusive of GST 18%)
ABB Motor IE3, 30 kW, 40 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹130,500.00(Inclusive of GST 18%)
ABB Motor IE3, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹126,271.80(Inclusive of GST 18%)
ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹119,476.68(Inclusive of GST 18%)
ABB Motor IE3, 22 kW, 30 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹92,287.80(Inclusive of GST 18%)
ABB Motor IE3, 5.5 kW, 7.5HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹88,889.00(Inclusive of GST 18%)
ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹87,615.00(Inclusive of GST 18%)
ABB Motor IE3, 22 kW, 30 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹87,048.60(Inclusive of GST 18%)
ABB Motor IE3, 18.5 kW, 25 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹81,774.00(Inclusive of GST 18%)
ABB Motor IE3, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹76,071.00(Inclusive of GST 18%)
ABB Motor IE3, 3.7 kW, 5HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹75,243.00(Inclusive of GST 18%)
ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹73,759.71(Inclusive of GST 18%)
ABB Motor IE3, 11 kW, 15 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹71,500.00(Inclusive of GST 18%)
ABB Motor IE3, 15 kW, 20 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹71,166.00(Inclusive of GST 18%)
ABB Motor IE3, 15 kW, 20 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹68,714.00(Inclusive of GST 18%)
ABB Motor IE3, 9.3 kW, 12.5 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹66,900.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Efficiency Class
Frame Size (mm)
Output Power kW/ HP
0.37 kW/ 0.5 HP
12
0.55 kW/ 0.75 HP
12
0.75 kW/ 1 HP
12
1.1 kW/ 1.5 HP
12
1.5 kW/ 2 HP
12
2.2 kW/ 3 HP
12
3.7 kW/ 5 HP
12
5.5 kW/ 7.5 HP
12
7.5 kW/ 10 HP
12
9.3 kW/ 12.5 HP
12
11 kW/ 15 HP
12
15 kW/ 20 HP
12
18.5 kW/ 25 HP
12
0.12 kW/ 0.16 HP
3
0.18 kW/ 0.25 HP
3
22 kW/ 30 HP
12
0.25 kW/ 0.33 HP
3
30 kW/ 40 HP
12
37 kW/ 50 HP
12
45 kW/ 60 HP
12
55 kW/ 75 HP
9
75 kW/ 100 HP
6
90 kW/ 120 HP
6
Shops
Classic Engineering Motions Private Limited
36
Digital Marketing Systems Private Limited
2
Electrical Rotating Systems Private Limited
22
Lokesh Electricals Private Limited
21
Magna Metals and Mill Stores
6
SSS Euro Engineers
4
Sirus Electronet India Pvt. Ltd.
18
Srii Shakthi Engineering
62
Search By