-
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹488,891.00
(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹436,474.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹369,800.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹344,000.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹337,120.00(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹330,700.00(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹301,800.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹290,500.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹224,640.00(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹206,600.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹197,380.96(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹169,790.00(Inclusive of GST 18%)
ABB Motor IE2, 30 kW, 40 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹157,700.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹156,146.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹153,408.26(Inclusive of GST 18%)
ABB Motor IE2, 18.5 kW, 25HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹148,580.44(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹127,606.00(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹124,159.00(Inclusive of GST 18%)
ABB Motor IE2, 30 kW, 40 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹114,620.00(Inclusive of GST 18%)
ABB Motor IE2, 30 kW, 40 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹112,064.00(Inclusive of GST 18%)
ABB Motor IE2, 30 kW, 40 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹107,280.00(Inclusive of GST 18%)
ABB Motor IE2, 22 kW, 30 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹105,500.00(Inclusive of GST 18%)
ABB Motor IE2, 18.5 kW, 25 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹97,767.00(Inclusive of GST 18%)
ABB Motor IE2, 22 kW, 30 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot cum Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹83,001.00(Inclusive of GST 18%)
ABB Motor IE2, 22 kW, 30 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹83,001.00(Inclusive of GST 18%)
ABB Motor IE2, 22 kW, 30 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹81,900.00(Inclusive of GST 18%)
ABB Motor IE2, 15 kW, 20 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹79,048.00(Inclusive of GST 18%)
ABB Motor IE2, 22 kW, 30 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹77,685.00(Inclusive of GST 18%)
ABB Motor IE2, 18.5 kW, 25 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹77,467.00(Inclusive of GST 18%)
ABB Motor IE2, 18.5 kW, 25 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹73,778.00(Inclusive of GST 18%)
Include Out of Stock
Categories
Product Range
Efficiency Class
Frame Size (mm)
Output Power kW/ HP
0.37 kW/ 0.5 HP
12
0.55 kW/ 0.75 HP
12
0.75 kW/ 1 HP
12
1.1 kW/ 1.5 HP
12
1.5 kW/ 2 HP
12
2.2 kW/ 3 HP
12
3.7 kW/ 5 HP
12
5.5 kW/ 7.5 HP
12
7.5 kW/ 10 HP
12
9.3 kW/ 12.5 HP
12
11 kW/ 15 HP
12
15 kW/ 20 HP
12
18.5 kW/ 25 HP
12
0.12 kW/ 0.16 HP
3
0.18 kW/ 0.25 HP
3
22 kW/ 30 HP
12
0.25 kW/ 0.33 HP
3
30 kW/ 40 HP
12
37 kW/ 50 HP
12
45 kW/ 60 HP
11
55 kW/ 75 HP
8
75 kW/ 100 HP
4
90 kW/ 120 HP
4
Shops
ARG Distributors Private Limited
25
Ambika Enterprises
38
Classic Engineering Motions Private Limited
44
Digital Marketing Systems Private Limited
10
Electrical Rotating Systems Private Limited
52
Gurusabh Power
28
Industrial Drives and Controls
12
KG Sales Corporation
41
Lokesh Electricals Private Limited
85
Magna Metals and Mill Stores
5
Novatech Systems
6
Powertek Automation
6
Pradeep Electricals
58
Reliable Technosales
35
SIGMA AUTOMATION & INSTRUMENTS
5
SSS Euro Engineers
23
Sirus Electronet India Pvt. Ltd.
34
Srii Shakthi Engineering
79
Wintex Engineers
1
Search By