-
CM-IWS.1S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC₹17,727.61
(Inclusive of GST 18%)
CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC₹14,564.86(Inclusive of GST 18%)
- Home
- Pankaj Electricals
-
Review by Deepa Machinery Manufacturers Pvt Ltd . — on Mar 26, 2024100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Bennet Coleman & Company Limited — on Dec 6, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Thanks for supporting online.
-
Review by Faruk Anwar — on Dec 1, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Genuine product
-
Review by Naveen Rozario — on Nov 27, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Nishant Panchal — on Nov 21, 202380Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Product MFG was quite old (2017). Basically old MRP product sold at new price with discount.
-
Review by Immanuel Jeyaseelan — on Nov 13, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%Excellent
-
Review by Raghavendra Shenoy — on Sep 30, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Sumeet electrical stores . — on Sep 27, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%All good , pricing best , i time delivery as per instructions , product perfect as required
-
Review by Anant Manerkar — on Jul 20, 2023100Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
-
Review by Deputy Executive Engineer Maintenance — on Jul 4, 202380Shipping method as expected100%Product condition matched descriptionYesDelivery deadline respectedYesProduct well packaged100%
Pankaj Electricals
Pankaj Electricals was founded in the year 2015 by Mr. Pankaj Methi over the rich foundation of Pankaj Electronics which has been a leader in Power Electronics. Pankaj Electronics is among the top three power electronics distribution companies. Pankaj Methi has over 30 years of rich experience in sales and marketing for electrical and electronics components. Pankaj Electricals operates out of its head office in Noida. We serve pan India customers with branch offices in Pune and Bangalore. We have serviced over 200 customers pan India.
Pankaj Electricals was founded in the year 2015 by Mr. Pankaj Methi over the rich foundation of Pankaj Electronics which has been a leader in Power Electronics. Pankaj Electronics is among the top three power electronics distribution companies. Pankaj Methi has over 30 years of rich experience in sales and marketing for electrical and electronics components.
Pankaj Electricals operates out of its head office in Noida. We serve pan India customers with branch offices in Pune and Bangalore. We have serviced over 200 customers pan India.
Pankaj Electricals operates out of its head office in Noida. We serve pan India customers with branch offices in Pune and Bangalore. We have serviced over 200 customers pan India.
Refund & Exchange Policy
• In case of receipt of damaged or defective items, please report the same to our Customer Service team. The request will, however, be entertained once we have checked and determined the same at our end. This should be reported within 5 days of receipt of the items.
Return - Freight will be in customer scope
• In case you feel that the product received is not as shown on the site or as per your expectations, you must bring it to the notice of our customer service within 24 hours of receiving the product. The Customer Service Team after looking into your complaint will take action.
* Warranty Terms will be 12 Months from the Date of Invoice
Customer Care Email -marketing@pankajelectricals.com
Phone No : 9315215827
• In case of receipt of damaged or defective items, please report the same to our Customer Service team. The request will, however, be entertained once we have checked and determined the same at our end. This should be reported within 5 days of receipt of the items.
Return - Freight will be in customer scope
• In case you feel that the product received is not as shown on the site or as per your expectations, you must bring it to the notice of our customer service within 24 hours of receiving the product. The Customer Service Team after looking into your complaint will take action.
* Warranty Terms will be 12 Months from the Date of Invoice
Customer Care Email -marketing@pankajelectricals.com
Phone No : 9315215827
Include Out of Stock
Product Range
AX185
1
MV Relays
4
Classic
1
S200
2
F200
1
DDA200
1
TMax T
5
TMax XT
30
System Pro M
3
S800
2
AX Contactors
10
AL Contactors
2
AF Contactors
6
Mini Contactors
3
A Contactors
11
TAL Contactors
2
Auxilary Contactors
3
OS-OESA
3
OT
6
MO-MS
9
E-EF
1
TA-TF
5
Interface Products
1
Insulation Monitoring Relays
2
Time Relays
4
ESEAT
1
FURSE EARTHING & LIGHTNING
1
Rated Current (In)
Rated Operational Current (Ie)
Tripping Characteristic
Fuse Type
Rated Operational Voltage
Rated Control Circuit Voltage (Uc)
DC Operation 110V
1
DC Operation 77-143V
2
DC Operation 77-150 2HV
1
24V DC
2
50 Hz / 60 Hz 24-50 2GV
1
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
2
50 Hz 110V; 60 Hz 110-120V
6
50 Hz 220-230V; 60 Hz 230-240V
9
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
2
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
1
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 400-415V; 60 Hz 415-440V
1
220-240V AC
1
Setting Range (OLR)
Menu Category
Electronic Protection Relays
7
Mini Contactors
3
Rotary Handles
1
Signalling Contacts
1
Accessories
3
Auxiliary Contacts
8
Contactors upto 100A
15
Contactors above 100A
6
Electronic Overload Relays
1
Manual Change-Over Switch
3
Manual Motor Starter
6
Manual Motor Starter (Magnetic)
1
MCB
7
MCCB
30
Mechanical Latching Unit
1
Other Accessories
1
RCCB
1
RCD Block
1
Shunt Opening Release
2
Surge Suppressors
3
Switch Disconnectors
2
Switch Fuse
1
Thermal Overload Relays
9
Earthing and Lightning Protection
2