-
MCB, SB200M - 16A 1P (SP) C Curve 10kA1SYS271012R0164₹169.98System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 40A 3P (TP) C Curve 10kA1SYS273012R0404₹1,197.46System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 2P (DP) C Curve 10kA1SYS272012R0024₹625.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 32A 4P (FP) C Curve 10kA1SYS274012R0324₹1,012.26System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 6A 1P (SP) C Curve 10kA1SYS271012R0064₹169.98System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 4P (FP) C Curve 10kA1SYS274012R0024₹1,397.89System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreCAL19-11 Auxiliary Contact Block1SFN010820R1011₹456.66Auxiliary contact block for contactors AF116…AF370 Learn MoreCAL19-11B Auxiliary Contact Block1SFN010820R3311₹456.66Auxiliary contact block for contactors AF116…AF370 Learn MoreA30-30-10 220-230V 50Hz / 230-240V 60Hz Contactor1SBL281001R8010₹2,425.37A30 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available. Learn MoreAX80-30-11-80 220-230V50Hz/230-240V60Hz Contactor1SBL411074R8011₹7,113.75AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories. Learn MoreAX65-30-11-80 220-230V50Hz/230-240V60Hz Contactor1SBL371074R8011₹5,941.65AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories. Learn MoreUA75-30-00RA 220-230V 50Hz / 230-240V 60Hz Contactor1SBL411024R8000₹9,919.67UA75..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available. Learn MoreXT1N 160 TMD 160-1600 3p F F1SDA067418R1₹9,483.31C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A Learn MoreXT1N 160 TMD 125-1250 3p F F1SDA067417R1₹7,291.34C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A Learn MoreXT1N 160 TMD 100-1000 3p F F1SDA067416R1₹6,230.87C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A Learn MoreMS116-25 Manual Motor Starter1SAM250000R1014₹3,095.14The MS116-25 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 25.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 10 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory. Learn MoreMSH-AR Shaft Alignment Ring1SAM201920R1000₹126.85MSH-AR Shaft alignment ring suitable for MSHD and MSH handles Learn MoreMSHD-LB Handles1SAM201920R1001₹756.03MSHD-LB Handle, IP64, black, 3 times lockable, defeatable, 0-I Suitable for Manual Motor Starter Learn MoreMS116-0.4 Manual Motor Starter1SAM250000R1003₹1,826.64The MS116-0.4 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 0.40 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory. Learn MoreMS116-16 Manual Motor Starter1SAM250000R1011₹2,663.85The MS116-16 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 16.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 16 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory. Learn MoreMSAH1 Shaft Supporter1SAM201909R1021₹502.33MSAH1 Shaft Supporter suitable for MS116, MS132/MO132 Learn MoreXT3N 250 TMD 250-2500 3p F F1SDA068059R1₹13,019.88C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A Learn MoreXT4S 250 TMA 250-2500 3p F F1SDA068312R1₹16,561.54C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A Learn MoreAUX T1...T6 1Q 1SY1SDA051368R1₹979.281 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6 Learn MoreAUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P1SDA066431R1₹928.541 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn MoreT5S 400 TMA 400-4000 3p F F1SDA054441R1₹18,596.21C.BREAKER TMAX T5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A Learn More
- Home
- Purva Vashi Electricals & Services Pvt. Ltd.
The seller has no review
Terms & Conditions:
Our Return Policy is really simple:
1. The customer should verify the Product upon its receipt.
2. We assure you of free replacement or repairs in case of any defect in the performance of the standard products purchased from us within 30 days of receipt
of material at your end.
3. Our prices as mentioned in the offer are applicable for immediate delivery. In case of planned or future delivery, our principal list price as published on that
date will be applicable, however, the discount agreed will remain the same.
Email ID: pvespl@vashiisl.com; vidyabhushan.mandal@vashiisl.com
Contact Number: 8981037586
Our Return Policy is really simple:
1. The customer should verify the Product upon its receipt.
2. We assure you of free replacement or repairs in case of any defect in the performance of the standard products purchased from us within 30 days of receipt
of material at your end.
3. Our prices as mentioned in the offer are applicable for immediate delivery. In case of planned or future delivery, our principal list price as published on that
date will be applicable, however, the discount agreed will remain the same.
Email ID: pvespl@vashiisl.com; vidyabhushan.mandal@vashiisl.com
Contact Number: 8981037586
Include Out of Stock
Product Range
Rated Current (In)
Tripping Characteristic
Rated Operational Voltage
Rated Control Circuit Voltage (Uc)
Setting Range (OLR)
Bezel Material
Menu Category