Clear all
Clear all
Include Out of Stock

7 products

7 products

Residential

7 products

Set Ascending Direction Set Descending Direction
  1. N2274 PZ - Frame 4-gang / 2+2+2+2-modules - Noble - Slate
    2CLA227400N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  2. N2272 PZ - Frame 2-gang / 2+2-modules - Noble - Slate
    2CLA227200N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 161 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8592. Learn More
  3. N2271 PZ - Frame 1-gang / 2-modules - Noble - Slate
    2CLA227100N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 90 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8591. Learn More
  4. N2374.1 PZ - Frame - 1-gang / 4-modules - Noble - Slate
    2CLA237400N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 142 x 90 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  5. N2372.1 PZ - Frame - 1-gang / 2-modules - Noble - Slate
    2CLA237200N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2371.9 & N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  6. N2273 PZ - Frame 3-gang / 2+2+2-modules - Noble - Slate
    2CLA227300N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 232 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8593. Learn More
  7. N2373.1 PZ - Frame - 1-gang / 3-modules - Noble - Slate
    2CLA237300N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
No more product
No more product