Clear all
Clear all
Include Out of Stock

11 products

11 products

Residential

11 products

Set Ascending Direction Set Descending Direction
  1. N2371.1 BL - Frame - 1-gang / 1-module - White
    2CLA237110N1102
    Out of stock
    Color: White Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  2. N2371.1 AN - Frame - 1-gang / 1-module - Anthracite
    2CLA237110N1802
    Out of stock
    Color: Anthracite Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  3. N2171 BL - Frame 1-gang / 1-module- White
    2CLA217100N1102
    Out of stock
    Color: White Size (height x width): 85 x 85 mm Mounting plate code suitable for 60mm screw distance boxes: N2271.9 and N2271.9G. Flush mounting boxes code: 1099 and 999. Surface mounting boxes code: 8591. Learn More
  4. AMD5120-AG Rocker switch frame 1G
    2CLA617100N1601
    Out of stock
    Includes metal mounting frame Dimensions 86x86 mm Learn More
  5. N2671 BL - Frame for metallic and plastic profiles - While
    2CLA267100N1102
    Out of stock
    Color: White. Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens. For 1 module devices. Size (width x height): 32 x 68 mm Shaft size (width x height): 26 x 50 mm Learn More
  6. N2371.1 CV - Frame - 1-gang / 1-module - Champagne
    2CLA237110N1902
    Out of stock
    Color: Champagne Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  7. AMD5120-MG Rocker switch frame 1G
    2CLA617100N1701
    Out of stock
    Includes metal mounting frame Dimensions 86x86 mm Learn More
  8. AMD5120-SB Rocker switch frame 1G
    2CLA617100N1501
    Out of stock
    Includes metal mounting frame Dimensions 86x86 mm Learn More
  9. N2371.1 PL - Frame - 1-gang / 1-module - Silver
    2CLA237110N1302
    Out of stock
    Color: Silver Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  10. AMD5120-ST Rocker switch frame 1G
    2CLA617100N1101
    Out of stock
    Includes metal mounting frame Dimensions 86x86 mm Learn More
  11. N2171.1 BL - Frame 1-gang / 1-module - Basic - White
    2CLA217110N1102
    Out of stock
    Color: White Size (height x width): 85 x 85 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8591. Learn More
No more product