Clear all
Clear all
Include Out of Stock

25 products

25 products

Residential

25 products

Set Ascending Direction Set Descending Direction
  1. N2573 BL - Frame - 1-gang / 3-modules in squeare box - White
    2CLA257300N1102
    Out of stock
    Color: White Size (height x width): 90 x 90 mm Mounting plate code suitable for 60 mm screw distance boxes: N2573.9. Flush mounting boxes code: 1099. Learn More
  2. N2373.1 PL - Frame - 1-gang / 3-modules - Silver
    2CLA237310N1302
    Out of stock
    Color: Silver Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  3. AMD5153-ST Triple rocker/KNX frame 1G
    2CLA637100N1101
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  4. AMD5153-AG Triple rocker/KNX frame 1G
    2CLA637100N1601
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  5. AMD5153-MG Triple rocker/KNX frame 1G
    2CLA637100N1701
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  6. N2373.1 BL - Frame - 1-gang / 3-modules - White
    2CLA237310N1102
    Out of stock
    Color: White Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  7. N2373.9 - Mounting plate for 3 module box
    2CLA237390N1002
    Out of stock
    For horizontal and vertical installation of 1, 2 or 3 module devices. To be installed with frames code: N2370.1, N2371.1, N2372.1, N2372.2 and N2273.1. Mounting plate suitable for 83,5 mm screw distance boxes code: 499.3 or surface mounting boxes code: N2993 Learn More
  8. N2373.1 WG - Frame - 1-gang / 3-modules - Noble - Wengué
    2CLA237310N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  9. N2573 AN - Frame - 1-gang / 3-modules in squeare box - Anthracite
    2CLA257300N1802
    Out of stock
    Color: Anthracite Size (height x width): 90 x 90 mm Mounting plate code suitable for 60 mm screw distance boxes: N2573.9. Flush mounting boxes code: 1099. Learn More
  10. N2373.1 CN - Frame - 1-gang / 3-modules - Noble - Black Glass
    2CLA237300N3102
    Out of stock
    Color: Black Glass Material: glass Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  11. N3373 AN Frame IP55 3M
    2CLA337300N1802
    Out of stock
    Frames for flush mounted installation. Watertight frame IP55. Anthracite colour. Supplied without mechanisms. With lib that provides the direct operation of the mechanisms, with 120º opening angle. Mounting plate included. Learn More
  12. N2573 PL - Frame - 1-gang / 3-modules in squeare box - Silver
    2CLA257300N1302
    Out of stock
    Color: Silver Size (height x width): 90 x 90 mm Mounti