Clear all
Clear all
Include Out of Stock

14 products

14 products

Residential

14 products

Set Ascending Direction Set Descending Direction
  1. N2274 PZ - Frame 4-gang / 2+2+2+2-modules - Noble - Slate
    2CLA227400N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  2. AMD5444-AG Prem./double rocker frame 4G
    2CLA687410N1601
    Out of stock
    Premium/double rocker frame 4 gang Learn More
  3. N2274 WG - Frame 4-gang / 2+2+2+2-modules - Noble - Wengué
    2CLA227400N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  4. N2274 BL - Frame 4-gang / 2+2+2+2-modules - White
    2CLA227400N1102
    Out of stock
    Color: White. Size (height x width): 85 x 298 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Learn More
  5. N2274 OX - Frames 4-gang / 2+2+2+2-modules - Noble - Stainless Steel
    2CLA227400N4002
    Out of stock
    Color: Stainless Steel Material: stainless steel Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  6. N2274.1 BL - Frame 4-gang / 2+2+2+2-modules - Basic - White
    2CLA227410N1102
    Out of stock
    Color: White. Size (height x width): 85 x 298 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Learn More
  7. AMD5444-MG Prem./double rocker frame 4G
    2CLA687410N1701
    Out of stock
    Premium/double rocker frame 4 gang Learn More
  8. N2274 CV - Frame 4-gang / 2+2+2+2-modules - Champagne
    2CLA227400N1902
    Out of stock
    Color: Champagne. Size (height x width): 85 x 298 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Learn More
  9. N2274 CB - Frame 4-gang / 2+2+2+2-modules - Noble - White Glass
    2CLA227400N3002
    Out of stock
    Color: White Glass Material: glass Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  10. N2274 CN - Frame 4-gang / 2+2+2+2-modules - Noble - Black Glass
    2CLA227400N3102
    Out of stock
    Color: Black Glass Material: glass Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  11. N2274 AN - Frame 4-gang / 2+2+2+2-modules - Anthracite
    2CLA227400N1802
    Out of stock
    Color: Anthracite Size (height x width): 85 x 298 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Learn More
  12. AMD5444-SB Prem./double rocker frame 4G
    2CLA687410N1501
    Out of stock
    Premium/double rocker frame 4 gang Learn More