Clear all
Clear all
Include Out of Stock

8 products

8 products

Residential

8 products

Set Ascending Direction Set Descending Direction
  1. N2274 WG - Frame 4-gang / 2+2+2+2-modules - Noble - Wengué
    2CLA227400N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 303 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Learn More
  2. N2673.6 WG - Frame - 2-gang / 3+3-modules - Noble - Wengué
    2CLA267360N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 122 x 138 mm Mounting plate code suitable for 4"x4" Brazilian boxes: N2673.9. Learn More
  3. N2373.1 WG - Frame - 1-gang / 3-modules - Noble - Wengué
    2CLA237310N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  4. N2271 WG - Frame 1-gang / 2-modules - Noble - Wengué
    2CLA227100N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 90 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8591. Learn More
  5. N2374.1 WG - Frame - 1-gang / 4-modules - Noble - Wengué
    2CLA237410N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 142 x 90 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  6. N2272 WG - Frame 2-gang / 2+2-modules - Noble - Wengué
    2CLA227200N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 161 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8592. Learn More
  7. N2273 WG - Frame 3-gang / 2+2+2-modules - Noble - Wengué
    2CLA227300N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 232 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8593. Learn More
  8. N2372.1 WG - Frame - 1-gang / 2-modules - Noble - Wengué
    2CLA237210N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2371.9 & N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
No more product
No more product