Clear all
Clear all
Include Out of Stock

4 products

4 products

Residential

4 products

Set Ascending Direction Set Descending Direction
  1. JRA/S2.230.2.1 Blind/Roller Shutter Act, 2-f, 230 V AC, Manual Operation, MDRC
    2CDG110120R0011
    ₹24,044.00
    For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs. Learn More
  2. SA/S8.6.2.2 Switch Actuator, 8-fold, 6 A, MDRC
    2CDG110255R0011
    ₹38,232.00
    The switch actuator uses potential free contacts to switch 8 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 6 A device is especially suited to switch resistive, inductive or capacitive loads. The device is powered by KNX and requires no additional power supply. Learn More
  3. SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC
    2CDG110256R0011
    ₹47,493.00
    The switch actuator uses potential free contacts to switch 12 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 6 A device is especially suited to switch resistive, inductive or capacitive loads. The device is powered by KNX and requires no additional power supply. Learn More
  4. JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC
    2CDG110121R0011
    ₹33,665.00
    For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs. Learn More
No more product
No more product