Clear all
Clear all
Include Out of Stock

28 products

28 products

Residential

28 products

Set Ascending Direction Set Descending Direction
  1. AMD5244-ST Prem./double rocker frame 2G
    2CLA647200N1101
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  2. N2272 BL - Frame 2-gang / 2+2-modules - White
    2CLA227200N1102
    Out of stock
    Color: White. Size (height x width): 85 x 156 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8592. Learn More
  3. N2272 PZ - Frame 2-gang / 2+2-modules - Noble - Slate
    2CLA227200N2202
    Out of stock
    Color: Slate Material: slate Size (height x width): 90 x 161 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8592. Learn More
  4. N2374.1 CV - Frame - 1-gang / 4-modules - Champagne
    2CLA237410N1902
    Out of stock
    Color: Champagne Size (height x width): 139 x 85 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  5. N2374.1 BL - Frame - 1-gang / 4-modules - White
    2CLA237410N1102
    Out of stock
    Color: White Size (height x width): 139 x 85 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  6. N3272 GR Frame IP55 2G/2M
    2CLA327200N1702
    Out of stock
    Frames for flush mounted installation. Watertight frame IP55. Grey colour. Supplied without mechanisms. With lib that provides the direct operation of the mechanisms, with 120º opening angle. Mounting plate included. Learn More
  7. N3272 BL Frame IP55 2G/2M
    2CLA327200N1102
    Out of stock
    Frames for flush mounted installation. Watertight frame IP55. White colour. Supplied without mechanisms. With lib that provides the direct operation of the mechanisms, with 120º opening angle. Mounting plate included. Learn More
  8. N2374.1 OX - Frame - 1-gang / 4-modules - Noble - Stainless Steel
    2CLA237400N4002
    Out of stock
    Color: Stainless Steel Material: slate Size (height x width): 142 x 90 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  9. N2272 AN - Frame 2-gang / 2+2-modules - Anthracite
    2CLA227200N1802
    Out of stock
    Color: Anthracite Size (height x width): 85 x 156 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8592. Learn More
  10. AMD5244-MG Prem./double rocker frame 2G
    2CLA647200N1701
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  11. N2374.1 PL - Frame - 1-gang / 4-modules - Silver
    2CLA237410N1302
    Out of stock
    Color: Silver Size (height x width): 139 x 85 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More
  12. N2374.1 WG - Frame - 1-gang / 4-modules - Noble - Wengué
    2CLA237410N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 142 x 90 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn More