Clear all
Clear all
Include Out of Stock

21 products

21 products

Residential

21 products

Set Ascending Direction Set Descending Direction
  1. AMD5344-ST Prem./double rocker frame 3G
    2CLA667310N1101
    Out of stock
    Includes metal mounting frame Dimensions 86x228 mm Learn More
  2. AMD5344-MG Prem./double rocker frame 3G
    2CLA667310N1701
    Out of stock
    Includes metal mounting frame Dimensions 86x228 mm Learn More
  3. N2273 CB - Frame 3-gang / 2+2+2-modules - Noble - White Glass
    2CLA227300N3002
    Out of stock
    Color: White Glass Material: glass Size (height x width): 90 x 232 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8593. Learn More
  4. N2673.6 WG - Frame - 2-gang / 3+3-modules - Noble - Wengué
    2CLA267360N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 122 x 138 mm Mounting plate code suitable for 4"x4" Brazilian boxes: N2673.9. Learn More
  5. AMD5253-AG Triple rocker/KNX frame 2G
    2CLA667200N1601
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x147 mm Learn More
  6. N2273 CN - Frame 3-gang / 2+2+2-modules - Noble - Black Glass
    2CLA227300N3102
    Out of stock
    Color: Black Glass Material: glass Size (height x width): 90 x 232 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8593. Learn More
  7. AMD5253-SB Triple rocker/KNX frame 2G
    2CLA667200N1501
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x147 mm Learn More
  8. N2673.6 CN - Frame - 2-gang / 3+3-modules - Noble - Black Glass
    2CLA267360N3102
    Out of stock
    Color: Black Glass Material: glass Size (height x width): 122 x 138 mm Mounting plate code suitable for 4"x4" Brazilian boxes: N2673.9. Learn More
  9. N2273 CV - Frame 3-gang / 2+2+2-modules - Champagne
    2CLA227300N1902
    Out of stock
    Color: Champagne. Size (height x width): 85 x 227 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8593. Learn More
  10. AMD5253-MG Triple rocker/KNX frame 2G
    2CLA667200N1701
    Out of stock
    Frame includes metal mounting plate. Dimensions 86x147 mm Learn More
  11. N2273.1 BL - Frame 3-gang / 2+2+2-modules - Basic - White
    2CLA227310N1102
    Out of stock
    Color: White. Size (height x width): 85 x 227 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8593. Learn More
  12. N2273 WG - Frame 3-gang / 2+2+2-modules - Noble - Wengué
    2CLA227300N2102
    Out of stock
    Color: Wengué Material: wood Size (height x width): 90 x 232 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8593. Learn More