-
FB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type₹3,042.83
(Inclusive of GST 18%)
FB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type₹2,833.00(Inclusive of GST 18%)
FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type₹2,714.00(Inclusive of GST 18%)
FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type₹2,562.62(Inclusive of GST 18%)
FB204 AC-40/0.3; Residual Current Circuit Breaker; 4P; 40A; 300mA; AC-Type₹2,503.00(Inclusive of GST 18%)
FB204 AC-25/0.3; Residual Current Circuit Breaker; 4P; 25A; 300mA; AC-Type₹2,482.00(Inclusive of GST 18%)
FB202 AC-63/0.3; Residual Current Circuit Breaker; 2P; 63A; 300mA; AC-Type₹2,453.00(Inclusive of GST 18%)
FB204 AC-40/0.03; Residual Current Circuit Breaker; 4P; 40A; 30mA; AC-Type₹2,393.00(Inclusive of GST 18%)
FB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type₹2,391.00(Inclusive of GST 18%)
FB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type₹2,346.00(Inclusive of GST 18%)
FB202 AC-63/0.03; Residual Current Circuit Breaker; 2P; 63A; 30mA; AC-Type₹2,329.00(Inclusive of GST 18%)
FB202 AC-40/0.3; Residual Current Circuit Breaker; 2P; 40A; 300mA; AC-Type₹2,262.50(Inclusive of GST 18%)
FB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type₹2,065.00(Inclusive of GST 18%)
FB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type₹2,041.00(Inclusive of GST 18%)
FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type₹1,974.00(Inclusive of GST 18%)
FB202 AC-25/0.3; Residual Current Circuit Breaker; 2P; 25A; 300mA; AC-Type₹1,813.00(Inclusive of GST 18%)
FB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type₹1,805.00(Inclusive of GST 18%)
FB202 AC-25/0.03; Residual Current Circuit Breaker; 2P; 25A; 30mA; AC-Type₹1,718.00(Inclusive of GST 18%)
Include Out of Stock
Categories
Product Range
Accessories for Emax
1
Accessories for Tmax T
1
E200
10
Electronics
1
Honora
23
Ivie
145
MCB
3
Millenium
381
S200M
7
S800B
1
SB200M
5
Sound system
2
Zenit
536
Adiya
51
Tvisha
55
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
1
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
10
ELR
16
F2C-A
9
System Pro M
261
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
OVR
40
Power Supplies
51
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
MISTRAL65
8
Formula
1
Formula Air
4
Rated Current (In)
Rated Operational Current (Ie)
Rated Operational Voltage
Color
Shops
A R Marketing and Services
ANS ELECTRIC LLP
87
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
36
Chirag Techno Electricals Co
Dynatech Engineers
61
EBASCO MARKETING
94
Electromart
46
Indian Electro trade
JKR SOLUTIONS
10
K G INDUSTRIAL PRODUCT
58
Kay Dee Engineers
1
Khandelwal Agencies
65
MACK ELECTRICAL
55
MANI SALES
Micronova Impex Pvt Ltd
77
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
14
PIGEON AGENCY
59
Pankaj Electricals
3
Paramount Industrial Corporation
71
Prakash Electrical Enterprises Pvt. Ltd.
91
Purva Vashi Electricals & Services Pvt. Ltd.
49
RADIANT
10
SIGMA AUTOMATION & INSTRUMENTS
6
SREE MAHANAM SALES & CONSTRUCTION
54
Shree Narayan Sales & Services
33
Suman Electric Udyogs P Ltd
43
System Controls and Switchgears
98
Tanti Automatics
V D Electrical & Engineering Co.
39
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
1
Search By