139 products

139 products

Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply

Home Automation

139 products

Set Ascending Direction Set Descending Direction
  1. SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC
    SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC
    2CDG110256R0011
    ₹47,493.00
    The switch actuator uses potential free contacts to switch 12 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 6 A device is especially suited to switch resistive, inductive or capacitive loads. The device is powered by KNX and requires no additional power supply. Learn More
  2. UD/S4.210.2.1 LED dimmer 4 x 210 W/VA 1-4 fold
    UD/S4.210.2.1 LED dimmer 4 x 210 W/VA 1-4 fold
    2CKA006197A0047
    ₹44,891.00
    Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in any configuration. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. Extensive test and diagnosis functions for the i-Bus tool. Fast parameter setting in ETS using copyable channel templates. With integrated bus coupler. Nominal power at 230 V~ mains voltage: 230 V~ incandescent and halogen lamps: 4 x 210 W/VA to 1 x 600 W/VA. Dimmable 230 V~ LEDi: 4 x 210 W/VA to 1 x 600 W/VA in trailing edge control, 4 x 80 W/VA to 1 x 200 W/VA in leading edge control. Inductive L-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic C-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic LC-transformers with LED/low-voltage halogen lamp: 4 x 80 W/VA to 1 x 200 W/VA. Learn More
  3. LK/S4.2 Line Coupler, MDRC
    LK/S4.2 Line Coupler, MDRC
    2CDG110171R0011
    ₹41,737.00
    The ABB i-bus® KNX Line Coupler LK/S 4.2 is a modular installation device with a module width of 2 space units. It is used as a line or area coupler or as a repeater. As a line coupler, the LK/S connects a line with a main line, as an area coupler it connects a main line with an area line. It provides electrical isolation in this way. In connection with ETS4, the main groups 14...31 can be filtered. Learn More
  4. SA/S8.6.2.2 Switch Actuator, 8-fold, 6 A, MDRC
    SA/S8.6.2.2 Switch Actuator, 8-fold, 6 A, MDRC
    2CDG110255R0011
    ₹38,232.00
    The switch actuator uses potential free contacts to switch 8 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 6 A device is especially suited to switch resistive, inductive or capacitive loads. The device is powered by KNX and requires no additional power supply. Learn More
  5. JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC
    JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC
    2CDG110121R0011
    ₹33,665.00
    For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs. Learn More
  6. IPS/S3.1.1 IP Interface, MDRC
    IPS/S3.1.1 IP Interface, MDRC
    2CDG110177R0011
    ₹30,947.00
    Connects the KNX bus with the Ethernet network. The device uses the KNXnet/IP protocol for communication (Tunneling). KNX devices can be programmed via the LAN using ETS. For this and further clients 5 Tunneling Server are available. The IP address can be fixed or can be received from a DHCP server. Power supply via 12..30 V DC or PoE. Learn More
  7. OVR T2 3N 40-350 P TS QS Surge Protective Device
    OVR T2 3N 40-350 P TS QS Surge Protective Device
    2CTB803983R0500
    ₹30,020.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  8. SV/S30.320.1.1 Power Supply, 320 mA, MDRC
    SV/S30.320.1.1 Power Supply, 320 mA, MDRC
    2CDG110166R0011
    ₹29,067.00
    KNX power supplies 320 mA generate and monitor the KNX system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. With two-coloured status indicator and wide range input from 85…265 V AC, 50/60 Hz. Learn More
  9. USB/S1.2 USB Interface, MDRC
    USB/S1.2 USB Interface, MDRC
    2CDG110243R0011
    ₹27,580.00
    Connects the KNX installation with PC software clients such as ETS or visualisations (programming, bus monitor, group monitor). The device supports Long Frames which allows faster download and download of KNX Secure devices. Learn More
  10. CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A
    CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A
    1SVR427057R0000
    ₹27,575.54
    CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A Learn More
  11. OVR WT 3L 690 P TS Surge Protective Device
    OVR WT 3L 690 P TS Surge Protective Device
    2CTB235402R0000
    ₹25,752.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. This series is specificaly designed for Wind Turbine application Learn More
  12. JRA/S2.230.2.1 Blind/Roller Shutter Act, 2-f, 230 V AC, Manual Operation, MDRC
    JRA/S2.230.2.1 Blind/Roller Shutter Act, 2-f, 230 V AC, Manual Operation, MDRC
    2CDG110120R0011
    ₹24,044.00
    For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs. Learn More
  13. CP-E 24/20.0 Power supply In:115/230VAC Out: 24VDC/20A
    CP-E 24/20.0 Power supply In:115/230VAC Out: 24VDC/20A
    1SVR427036R0000
    ₹20,882.00
    The CP-E 24/20.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 115-230 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  14. CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A
    CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A
    1SVR360563R1001
    ₹20,376.00
    The CP-C.1 24/5.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 50 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories. Learn More
  15. OVR T2 1N 80-275s P QS Surge Protective Device
    OVR T2 1N 80-275s P QS Surge Protective Device
    2CTB815708R1400
    ₹16,024.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected Learn More
  16. CP-T 24/10.0 Power supply In: 3x400-500VAC Out: 24VDC/10.0A
    CP-T 24/10.0 Power supply In: 3x400-500VAC Out: 24VDC/10.0A
    1SVR427055R0000
    ₹13,578.00
    CP-T 24/10.0 Power supply In: 3x400-500VAC Out: 24VDC/10.0A Learn More
  17. OVR T2 3N 80-275s P QS Surge Protective Device
    OVR T2 3N 80-275s P QS Surge Protective Device
    2CTB815708R2000
    ₹12,494.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected Learn More
  18. CP-E 24/10.0 Power supply In:115/230VAC Out: 24VDC/10A
    CP-E 24/10.0 Power supply In:115/230VAC Out: 24VDC/10A
    1SVR427035R0000
    ₹12,177.00
    The CP-E 24/10.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 240 W, rated output current is 10 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  19. CP-E 12/10.0 Power supply In:115/230VAC Out: 12VDC/10A
    CP-E 12/10.0 Power supply In:115/230VAC Out: 12VDC/10A
    1SVR427035R1000
    ₹11,394.43
    The CP-E 12/10.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 10 A at an output voltage of 12 V DC. The output voltage is adjustable within a range of 11.4 to 14.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  20. ELR96P - Residual Current Monitor
    ELR96P - Residual Current Monitor
    2CSG152434R1202
    ₹10,897.00
    The ELR electronic residual current relay allows monitoring and protection of the low voltage distribution network, through the use of a toroidal transformer. Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer. Learn More
  21. US/U4.2 Universal Interface, 4-fold, FM
    US/U4.2 Universal Interface, 4-fold, FM
    GHQ6310070R0111
    ₹10,694.00
    The Universal Interface has 4 channels which can be parameterised as inputs or outputs, e.g. for connection of conventional push-buttons, auxiliary contacts, LEDs and electronic relays ER/U 1.1. Requires ETS2 V1.2a. Learn More
  22. OVR T2 3N 40-440 P TS QS Surge Protective Device
    OVR T2 3N 40-440 P TS QS Surge Protective Device
    2CTB803973R1500
    ₹10,629.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  23. OVR T2 3N 40-440 P QS Surge Protective Device
    OVR T2 3N 40-440 P QS Surge Protective Device
    2CTB803973R1400
    ₹10,126.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  24. OVR T2 3N 40-275 P QS Surge Protective Device
    OVR T2 3N 40-275 P QS Surge Protective Device
    2CTB803973R1100
    ₹9,276.57
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  25. CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A
    CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A
    1SVR427034R0000
    ₹9,133.00
    The CP-E 24/5.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  26. OVR T2 1N 40-275 P QS Surge Protective Device
    OVR T2 1N 40-275 P QS Surge Protective Device
    2CTB803972R1100
    ₹8,464.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  27. US/E1 Connection Terminal with Surge Arrester
    US/E1 Connection Terminal with Surge Arrester
    GHQ6310009R0001
    ₹7,540.00
    For connecting bus devices as well as for looping through or branching the bus cable. In blue as bus connecting terminal with surge protector. Learn More
  28. OVR T2 40-440s P QS Surge Protective Device
    OVR T2 40-440s P QS Surge Protective Device
    2CTB815704R4100
    ₹7,160.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected Learn More
  29. OVR T2 1N 40-275s P QS Surge Protective Device
    OVR T2 1N 40-275s P QS Surge Protective Device
    2CTB815704R1400
    ₹6,866.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected Learn More
  30. OVR T2 1N 40-275 P TS QS Surge Protective Device
    OVR T2 1N 40-275 P TS QS Surge Protective Device
    2CTB803972R0500
    ₹6,531.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
No more product
No more product