Clear all
Clear all

44 products

44 products

Residential

44 products

Set Ascending Direction Set Descending Direction
  1. Isolator E203/100r
    2CDE283001R0100
    ₹1,038.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  2. Isolator E204/100r
    2CDE284001R0100
    ₹1,132.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  3. Isolator E204/125r
    2CDE284001R0125
    ₹946.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  4. SW201M-C40 Miniature Circuit Breaker C-Char.,10kA,40A,1P
    1SYS671015R0404
    ₹241.85
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  5. FW204 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 30mA
    1SYF604015R1400
    ₹1,722.80
    The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  6. SW202M-C10 Miniature Circuit Breaker C-Char.,10kA,10A,2P
    1SYS672015R0104
    ₹379.63
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  7. SW204M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,4P
    1SYS674015R0634
    ₹1,184.48
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  8. SW203M-C40 Miniature Circuit Breaker C-Char.,10kA,40A,3P
    1SYS673015R0404
    ₹889.11
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  9. SW201M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,1P
    1SYS671015R0634
    ₹287.45
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  10. SW202M-C20 Miniature Circuit Breaker C-Char.,10kA,20A,2P
    1SYS672015R0204
    ₹379.63
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  11. SW204M-C25 Miniature Circuit Breaker C-Char.,10kA,25A,4P
    1SYS674015R0254
    ₹848.47
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  12. FW204 40A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 100mA
    1SYF604015R2400
    ₹1,774.72
    The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  13. SW203M-C20 Miniature Circuit Breaker C-Char.,10kA,20A,3P
    1SYS673015R0204
    ₹612.56
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  14. SW202M-C25 Miniature Circuit Breaker C-Char.,10kA,25A,2P
    1SYS672015R0254
    ₹379.63
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  15. SW203M-C10 Miniature Circuit Breaker C-Char.,10kA,10A,3P
    1SYS673015R0104
    ₹612.56
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  16. SW204M-C40 Miniature Circuit Breaker C-Char.,10kA,40A,4P
    1SYS674015R0404
    ₹1,034.81
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  17. SW204M-C32 Miniature Circuit Breaker C-Char.,10kA,32A,4P
    1SYS674015R0324
    ₹848.47
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  18. SW203M-C6 Miniature Circuit Breaker C-Char.,10kA,6A,3P
    1SYS673015R0064
    ₹612.56
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  19. SW201M-C6 Miniature Circuit Breaker C-Char.,10kA,6A,1P
    1SYS671015R0064
    ₹114.98
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  20. SW201M-C32 Miniature Circuit Breaker C-Char.,10kA,32A,1P
    1SYS671015R0324
    ₹114.98
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  21. FW202 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 300mA
    1SYF602015R3400
    ₹1,463.20
    The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  22. SW203M-C25 Miniature Circuit Breaker C-Char.,10kA,25A,3P
    1SYS673015R0254
    ₹612.56
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  23. SW201M-B10 Miniature Circuit Breaker B-Char.,10kA,10A,1P
    1SYS671015R0105
    ₹107.05
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  24. SW202M-C40 Miniature Circuit Breaker C-Char.,10kA,40A,2P
    1SYS672015R0404
    ₹530.29
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  25. FW204 63A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 63A, 100mA
    1SYF604015R2630
    ₹1,935.20
    The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  26. SW203M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,3P
    1SYS673015R0634
    ₹956.51
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  27. SW202M-C32 Miniature Circuit Breaker C-Char.,10kA,32A,2P
    1SYS672015R0324
    ₹379.63
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  28. SW201M-B20 Miniature Circuit Breaker B-Char.,10kA,20A,1P
    1SYS671015R0205
    ₹107.05
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  29. SW204M-C20 Miniature Circuit Breaker C-Char.,10kA,20A,4P
    1SYS674015R0204
    ₹848.47
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
  30. SW201M-C20 Miniature Circuit Breaker C-Char.,10kA,20A,1P
    1SYS671015R0204
    ₹114.98
    The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required. Learn More
No more product
No more product