-
ELSB_Tvisha_Project_Lot_1ELSB_Tvisha_Project_Lot_1₹201,648.971SYK100001A1501 - Switch 6 amp ( 1 module ) - 1112Qty 1SYK100001A1506 - Switch 16 amp ( 1module ) - 451Qty 1SYK100001A1542 - Fan Regulator ( 2 module ) - 131Qty 1SYK100001A1527 - Socket 6 amp - 392Qty 1SYK100001A1504 - Call bell switch ( 1 module) - 40Qty 1SYK100001A1544 - Telephone jack - 40Qty 1SYK100001A1546 - Television jack - 120Qty 1SYK100001A1571 - modular cover plate 1 mod - 160Qty 1SYK100001A1572 - modular cover plate 2 mod - 131Qty 1SYK100001A1573 - modular cover plate 3 mod - 771Qty 1SYK100001A1574 - modular cover plate 4 mod - 91Qty 1SYK100001A1575 - modular cover plate 6 mod - 131Qty 1SYK100001A1576 - moduler cover plate 8 mod - 11Qty 1SYK100001A1541 - Blanker switch - 261Qty Learn MoreELSB_Tvisha_Project_Lot_2ELSB_Tvisha_Project_Lot_2₹40,329.791SYK100001A1501 - Switch 6 amp ( 1 module ) - 2224Qty 1SYK100001A1506 - Switch 16 amp ( 1module ) - 901Qty 1SYK100001A1542 - Fan Regulator ( 2 module ) - 261Qty 1SYK100001A1527 - Socket 6 amp - 784Qty 1SYK100001A1504 - Call bell switch ( 1 module) - 80Qty 1SYK100001A1544 - Telephone jack - 80Qty 1SYK100001A1546 - Television jack - 240Qty 1SYK100001A1571 - modular cover plate 1 mod - 320Qty 1SYK100001A1572 - modular cover plate 2 mod - 261Qty 1SYK100001A1573 - modular cover plate 3 mod - 1541Qty 1SYK100001A1574 - modular cover plate 4 mod - 181Qty 1SYK100001A1575 - modular cover plate 6 mod - 261Qty 1SYK100001A1576 - moduler cover plate 8 mod - 21Qty 1SYK100001A1541 - Blanker switch - 523Qty Learn MoreSAP/S.3 System Access Point 2.0 for ABB-free@home®2CKA006200A0155₹18,080.01For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal. Learn MoreN2241 BL 110° motion sensor - 2M - White2CLA224100N1102₹13,690.04Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn MoreSDA-F-2.1.PB.1-WL Sensor/dim actuator, 2/1gang, wireless for ABB-free@home®2CKA006200A0112₹7,358.13For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws. Learn MoreN2224 PL Electronic door bell 230Vac - 2M - Silver2CLA222400N1302₹7,062.06Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn MoreN2185 BL USB charger 750mA, 1-gang - 1M - White2CLA218500N1102₹2,741.00Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn MoreN2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White2CLA218520N1102₹2,669.00Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn MoreAM11044-ST Switch 1-gang, 1-way, SP 20AX, Premium rocker size - ST2CLA620119N1101₹2,318.58Rated voltage: 250Vac Rated current: 20AX Premium size rocker Learn More6814 U-500 Busch-Watchdog Presence tech BasicLINE2CKA006800A2518₹2,314.82For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn MoreSR-4-AMAN Rocker F@H 2/4 G2CLA622640N1801₹1,124.37Cover plate ABB-free@ home® 2/4-Fold sensor for the SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1, SBA-F-2.1PB.1 and SU-F-2.0.PB.1sensors. Combination with frames AMD5144-XX & AMD5244-XX Learn MoreAMD5144-ST Half/double rocker frame 1G2CLA627100N1101₹1,118.24Frame includes metal mounting plate. Dimensions 86x86 mm Learn MoreIIP1888 PL 18M Plate1SYK100001A1180₹1,019.00Order Code: 1SYK100001A1180, Description:IIP1888 PL 18M Plate, Ivie,Silver painted Learn MoreIIP1888 AN 18M Plate1SYK100001A1280₹957.00Order Code: 1SYK100001A1280, Description:IIP1888 AN 18M Plate, Ivie,Anthrecite Grey painted Learn MoreUSB Charger, Tvisha - 2A 2Module (Tvisha White)1SYK100001A1553₹935.001SYK100001A1553 ITM2USBC BL USB Charger 2A Learn MoreIIM1DNDS BL DND, MMR Set Internal & Exte1SYK100001A1055₹829.00Order Code: 1SYK100001A1055, Description:IIM1DNDS BL DND, MMR Set Internal & External, Ivie,Euro White Learn MoreUSB Charger, Adiya - 2A 2Module (Adiya White)1SYK100001A1353₹779.001SYK100001A1353 IAM2USBCW - USB Charger 2A Learn MoreHDMI Port, Tvisha - 1Module (Tvisha White)1SYK100001A1554₹750.001SYK100001A1554 ITM1HDMI BL HDMI Port 2.0 Learn MoreIIP1286 PL 12M Plate1SYK100001A1179₹724.00Order Code: 1SYK100001A1179, Description:IIP1286 PL 12M Plate, Ivie, Silver painted Learn MoreUSB Charger, Tvisha - 1A 1Module (Tvisha White)1SYK100001A1552₹684.001SYK100001A1552 ITM1USBC BL USB Charger 1A Learn MoreIIP1286 AN 12M Plate1SYK100001A1279₹680.00Order Code: 1SYK100001A1279, Description:IIP1286 AN 12M Plate, Ivie,Anthrecite Grey painted Learn MoreHDMI Port, Adiya - 1Module (Adiya White)1SYK100001A1354₹617.001SYK100001A1354 IAM1HDMIW - HDMI Port 2.0 Learn MoreIIS2321L AN 32A, DP Switch1SYK100001A1208₹571.00Order Code: 1SYK100001A1208, Description:IIS2321L AN 32A, DP Switch, Ivie,Anthrecite Grey painted Learn MoreIIS2321L PL 32A, DP Switch1SYK100001A1108₹560.00Order Code: 1SYK100001A1108, Description:IIS2321L PL 32A, DP Switch, Ivie,Silver painted Learn MoreIIM2FR05 PL Step Fan Regulator 5 Step1SYK100001A1142₹544.00Order Code: 1SYK100001A1142, Description:IIM2FR05 PL Step Fan Regulator 5 Step, Ivie,Silver painted Learn MoreIIM2FR05 AN Step Fan Regulator 5 Step1SYK100001A1242₹541.00Order Code: 1SYK100001A1242, Description:IIM2FR05 AN Step Fan Regulator 5 Step, Ivie,Anthrecite Grey painted Learn MoreIIM2ST25 BL Single Phase Starter 25A1SYK100001A1052₹471.00Order Code: 1SYK100001A1052, Description:IIM2ST25 BL Single Phase Starter 25A, Ivie,Euro White Learn MoreIIP0855 AN 8M Plate Square1SYK100001A1278₹465.00Order Code: 1SYK100001A1278, Description:IIP0855 AN 8M Plate Square, Ivie,Anthrecite Grey painted Learn More
Include Out of Stock
Categories
Product Range
Color
Number Of Modules
Width in Number of Modular Spacings
Shops
A R Marketing and Services
89
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
15
Cauvery Electricals
81
EBASCO MARKETING
49
K G INDUSTRIAL PRODUCT
1
Khandelwal Agencies
2
Micronova Impex Pvt Ltd
141
NXT2BST SALES & SERVICES
101
Paramount Industrial Corporation
18
Prakash Electrical Enterprises Pvt. Ltd.
86
SREE MAHANAM SALES & CONSTRUCTION
45
Shree Narayan Sales & Services
15
Tanti Automatics
133
Vashi Integrated Solutions Limited
27
eNarayan Elex India Pvt Ltd
34
Search By