91 products

91 products

Installation Electronics

91 products

Set Ascending Direction Set Descending Direction
  1. N2241 BL 110° motion sensor - 2M - White
    2CLA224100N1102
    ₹13,690.04
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  2. N2224 PL Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹7,062.06
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  3. N2185 BL USB charger 750mA, 1-gang - 1M - White
    2CLA218500N1102
    ₹2,741.00
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  4. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  5. 6814 U-500 Busch-Watchdog Presence tech BasicLINE
    2CKA006800A2518
    ₹2,314.82
    For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn More
  6. USB Charger, Tvisha - 2A 2Module (Tvisha White)
    1SYK100001A1553
    ₹935.00
    1SYK100001A1553 ITM2USBC BL  USB Charger 2A Learn More
  7. USB Charger, Adiya - 2A 2Module (Adiya White)
    1SYK100001A1353
    ₹779.00
    1SYK100001A1353 IAM2USBCW - USB Charger 2A Learn More
  8. USB Charger, Tvisha - 1A 1Module (Tvisha White)
    1SYK100001A1552
    ₹684.00
    1SYK100001A1552 ITM1USBC BL  USB Charger 1A Learn More
  9. USB Charger, Adiya - 1A 1Module (Adiya White)
    1SYK100001A1352
    ₹418.00
    1SYK100001A1352 IAM1USBCW - USB Charger 1A Learn More
  10. IIM1D400 BL Dimmer 400 Watt
    1SYK100001A1045
    Out of stock
    1SYK100001A1045 IIM1D400 BL Dimmer 400 Watt Learn More
  11. N2285 BL USB charger 1.500mA, 2-gang - 2M - White
    2CLA228500N1102
    Out of stock
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  12. N2185 AN USB charger 750mA, 1-gang - 1M - Anthracite
    2CLA218500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  13. N2285 PL USB charger 1.500mA, 2-gang - 2M - Silver
    2CLA228500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  14. N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
    2CLA218520N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  15. N2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite
    2CLA218520N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  16. N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
    2CLA228500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  17. N2185 PL USB charger 750mA, 1-gang - 1M - Silver
    2CLA218500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  18. N2241 CV 110° motion sensor - 2M - Champagne
    2CLA224100N1902
    Out of stock
    Color: Champagne. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  19. N9611.71 Ceiling movement detector
    2CLA961170N1102
    Out of stock
    230 V ; 50 Hz. 1200 W. 302 VA. Detection angle: 360º. Time setting 1: 5 seg. - 12 min. Time setting 2: 10 seg. - 30 min. Detection range: 6-8 m installed in 2,5 m height. Provides a potential-free contact. For ciling with flush mounting box. With two relays, one of them potential-free. Learn More
  20. N2241 PL 110° motion sensor - 2M - Silver
    2CLA224100N1302
    Out of stock
    Color: Silver. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  21. N2241 AN 110° motion sensor - 2M - Anthracite
    2CLA224100N1802
    Out of stock
    Color: Anthracite. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  22. IIM1D400 PL Dimmer 400 Watt
    1SYK100001A1145
    Out of stock
    Order Code: 1SYK100001A1145, Description:IIM1D400 PL Dimmer 400 Watt, Ivie,Silver painted Learn More
  23. IIM1D400 AN Dimmer 400 Watt
    1SYK100001A1245
    Out of stock
    Order Code: 1SYK100001A1245, Description:IIM1D400 AN Dimmer 400 Watt, Ivie,Anthrecite Grey painted Learn More
  24. N2244.1 CV Switch blind control 2-gangs - 2M - Champagne
    2CLA224410N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Direct control Interlocked gangs Size: 2 modules. Learn More
  25. N2261.2 BL Electronic blind control 1-gang - 2M - White
    2CLA226120N1102
    Out of stock
    Color: White. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  26. N2244 PL Push-button blind control 2-gangs - 2M - Silver
    2CLA224400N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 A. Direct control Interlocked gangs Size: 2 modules. Learn More
  27. N2244 AN Push-button blind control 2-gangs - 2M - Anthracite
    2CLA224400N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A. Direct control Interlocked gangs Size: 2 modules. Learn More
  28. N2261.2 AN Electronic blind control 1-gang - 2M - Anthracite
    2CLA226120N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  29. N2261.2 CV Electronic blind control 1-gang - 2M - Champagne
    2CLA226120N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  30. N2244.1 PL Switch blind control 2-gangs - 2M - Silver
    2CLA224410N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Direct control Interlocked gangs Size: 2 modules. Learn More
No more product
No more product