For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable.Learn More
Color: White.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,20 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 1.500 mA (total for both gangs)
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 71%
Operating temperature: 0ºC to 35ºC
Size: 2 modules.Learn More
Color: Silver.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,20 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 1.500 mA (total for both gangs)
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 71%
Operating temperature: 0ºC to 35ºC
Size: 2 modules.Learn More
Color: Anthracite.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,20 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 1.500 mA (total for both gangs)
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 71%
Operating temperature: 0ºC to 35ºC
Size: 2 modules.Learn More
Color: Champagne.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.Learn More
230 V ; 50 Hz.
1200 W.
302 VA.
Detection angle: 360º.
Time setting 1: 5 seg. - 12 min.
Time setting 2: 10 seg. - 30 min.
Detection range: 6-8 m installed in 2,5 m height.
Provides a potential-free contact.
For ciling with flush mounting box. With two relays, one of them potential-free.Learn More
Color: Silver.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.Learn More
Color: Anthracite.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.Learn More
Color: White.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.Learn More
Color: White.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current: 700VA@230Vac / 350VA@127Vac
Direct control
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
Size: 2 modules.Learn More
Color: Anthracite.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current: 700VA@230Vac / 350VA@127Vac
Direct control
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
Size: 2 modules.Learn More
Color: Champagne.
Rated voltage: 110 - 250 Vac; 50/60 Hz
Rated current: 700VA@230Vac / 350VA@127Vac
Direct control
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
Size: 2 modules.Learn More