91 products

91 products

Installation Electronics

91 products

Set Ascending Direction Set Descending Direction
  1. N2224 PL Electronic door bell 230Vac - 2M - Silver
    N2224 PL Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹7,062.06
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  2. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  3. 6814 U-500 Busch-Watchdog Presence tech BasicLINE
    6814 U-500 Busch-Watchdog Presence tech BasicLINE
    2CKA006800A2518
    ₹2,314.82
    For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn More
  4. USB Charger, Tvisha - 2A 2Module (Tvisha White)
    USB Charger, Tvisha - 2A 2Module (Tvisha White)
    1SYK100001A1553
    ₹935.00
    1SYK100001A1553 ITM2USBC BL  USB Charger 2A Learn More
  5. USB Charger, Adiya - 2A 2Module (Adiya White)
    USB Charger, Adiya - 2A 2Module (Adiya White)
    1SYK100001A1353
    ₹779.00
    1SYK100001A1353 IAM2USBCW - USB Charger 2A Learn More
  6. USB Charger, Tvisha - 1A 1Module (Tvisha White)
    USB Charger, Tvisha - 1A 1Module (Tvisha White)
    1SYK100001A1552
    ₹642.60
    1SYK100001A1552 ITM1USBC BL  USB Charger 1A Learn More
  7. USB Charger, Adiya - 1A 1Module (Adiya White)
    USB Charger, Adiya - 1A 1Module (Adiya White)
    1SYK100001A1352
    ₹418.00
    1SYK100001A1352 IAM1USBCW - USB Charger 1A Learn More
  8. IIM1D400 BL Dimmer 400 Watt
    IIM1D400 BL Dimmer 400 Watt
    1SYK100001A1045
    Out of stock
    1SYK100001A1045 IIM1D400 BL Dimmer 400 Watt Learn More
  9. N2285 BL USB charger 1.500mA, 2-gang - 2M - White
    N2285 BL USB charger 1.500mA, 2-gang - 2M - White
    2CLA228500N1102
    Out of stock
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  10. N2185 AN USB charger 750mA, 1-gang - 1M - Anthracite
    N2185 AN USB charger 750mA, 1-gang - 1M - Anthracite
    2CLA218500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  11. N2285 PL USB charger 1.500mA, 2-gang - 2M - Silver
    N2285 PL USB charger 1.500mA, 2-gang - 2M - Silver
    2CLA228500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  12. N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
    N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
    2CLA218520N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  13. N2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite
    N2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite
    2CLA218520N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  14. N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
    N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
    2CLA228500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  15. N2185 PL USB charger 750mA, 1-gang - 1M - Silver
    N2185 PL USB charger 750mA, 1-gang - 1M - Silver
    2CLA218500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  16. N2185 BL USB charger 750mA, 1-gang - 1M - White
    N2185 BL USB charger 750mA, 1-gang - 1M - White
    2CLA218500N1102
    Out of stock
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  17. N2241 CV 110° motion sensor - 2M - Champagne
    N2241 CV 110° motion sensor - 2M - Champagne
    2CLA224100N1902
    Out of stock
    Color: Champagne. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  18. N9611.71 Ceiling movement detector
    N9611.71 Ceiling movement detector
    2CLA961170N1102
    Out of stock
    230 V ; 50 Hz. 1200 W. 302 VA. Detection angle: 360º. Time setting 1: 5 seg. - 12 min. Time setting 2: 10 seg. - 30 min. Detection range: 6-8 m installed in 2,5 m height. Provides a potential-free contact. For ciling with flush mounting box. With two relays, one of them potential-free. Learn More
  19. N2241 PL 110° motion sensor - 2M - Silver
    N2241 PL 110° motion sensor - 2M - Silver
    2CLA224100N1302
    Out of stock
    Color: Silver. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  20. N2241 AN 110° motion sensor - 2M - Anthracite
    N2241 AN 110° motion sensor - 2M - Anthracite
    2CLA224100N1802
    Out of stock
    Color: Anthracite. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  21. N2241 BL 110° motion sensor - 2M - White
    N2241 BL 110° motion sensor - 2M - White
    2CLA224100N1102
    Out of stock
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  22. IIM1D400 PL Dimmer 400 Watt
    IIM1D400 PL Dimmer 400 Watt
    1SYK100001A1145
    Out of stock
    Order Code: 1SYK100001A1145, Description:IIM1D400 PL Dimmer 400 Watt, Ivie,Silver painted Learn More
  23. IIM1D400 AN Dimmer 400 Watt
    IIM1D400 AN Dimmer 400 Watt
    1SYK100001A1245
    Out of stock
    Order Code: 1SYK100001A1245, Description:IIM1D400 AN Dimmer 400 Watt, Ivie,Anthrecite Grey painted Learn More
  24. N2244.1 CV Switch blind  control 2-gangs - 2M - Champagne
    N2244.1 CV Switch blind control 2-gangs - 2M - Champagne
    2CLA224410N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Direct control Interlocked gangs Size: 2 modules. Learn More
  25. N2261.2 BL Electronic blind control 1-gang - 2M - White
    N2261.2 BL Electronic blind control 1-gang - 2M - White
    2CLA226120N1102
    Out of stock
    Color: White. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  26. N2244 PL Push-button blind  control 2-gangs - 2M - Silver
    N2244 PL Push-button blind control 2-gangs - 2M - Silver
    2CLA224400N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 A. Direct control Interlocked gangs Size: 2 modules. Learn More
  27. N2244 AN Push-button blind  control 2-gangs - 2M - Anthracite
    N2244 AN Push-button blind control 2-gangs - 2M - Anthracite
    2CLA224400N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A. Direct control Interlocked gangs Size: 2 modules. Learn More
  28. N2261.2 AN Electronic blind control 1-gang - 2M - Anthracite
    N2261.2 AN Electronic blind control 1-gang - 2M - Anthracite
    2CLA226120N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  29. N2261.2 CV Electronic blind control 1-gang - 2M - Champagne
    N2261.2 CV Electronic blind control 1-gang - 2M - Champagne
    2CLA226120N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  30. N2244.1 PL Switch blind  control 2-gangs - 2M - Silver
    N2244.1 PL Switch blind control 2-gangs - 2M - Silver
    2CLA224410N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Direct control Interlocked gangs Size: 2 modules. Learn More
No more product
No more product