91 products

91 products

Installation Electronics

91 products

Set Ascending Direction Set Descending Direction
  1. 6814 U-500 Busch-Watchdog Presence tech BasicLINE
    2CKA006800A2518
    ₹2,627.00
    For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn More
  2. USB Charger, Tvisha - 2A 2Module (Tvisha White)
    1SYK100001A1553
    ₹935.00
    1SYK100001A1553 ITM2USBC BL  USB Charger 2A Learn More
  3. USB Charger, Tvisha - 1A 1Module (Tvisha White)
    1SYK100001A1552
    ₹468.22
    1SYK100001A1552 ITM1USBC BL  USB Charger 1A Learn More
  4. USB Charger, Adiya - 1A 1Module (Adiya White)
    1SYK100001A1352
    ₹428.00
    1SYK100001A1352 IAM1USBCW - USB Charger 1A Learn More
  5. N2185 BL USB Charger 1M
    2CLA218500N1102
    ₹2,741.25
    2CLA218500N1102 N2185 BL USB Charger 1M Learn More
  6. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  7. USB Charger, Adiya - 2A 2Module (Adiya White)
    1SYK100001A1353
    ₹873.00
    1SYK100001A1353 IAM2USBCW - USB Charger 2A Learn More
  8. N2241 BL - 110° motion sensor - 2M - White
    2CLA224100N1102
    ₹13,690.04
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  9. N2224 PL - Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹8,651.03
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  10. 6819/59-24-500 Busch-Presence detector Corridor, slave, DALI 30 metres
    2CKA006800A2761
    Out of stock
    DALI slave presence detector for extension of the detection range of DALI master presence detectors. For the supply of operating voltage via the DALI master. Power consumption on the DALI bus: max. 10 mA, corresponds to approx. 5 DALI operating devices. The communication with the DALI master is carried out via the DALI interface. Detection range (for installation height of 3 m): rectangular Walking persons: crosswise to the detector 24 m x 3 m, frontal/lengthways to the detector 14 m x 3 m. Mounting height 27 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 92 sectors with 368 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Learn More
  11. 6819/55-24-500 Busch-Presence detector Corridor BT, DALI 30 metres
    2CKA006800A2749
    Out of stock
    Master presence detector with mixed light measurement. For regulating and switching of DALI operating devices that depend on brightness and movement. For DALI broadcast operation (central telegram). Supplies the required voltage for additional DALI operating units and controllers. Suitable for up to 45 DALI operating devices. For changing the colour temperature of "tunable white" lamps, which meet DALI Standard IEC 62386-209 (Device Type 8). Colour temperature can then be set between 2,700 K - 6,500 K. With additional switching output for the activation of heating, air conditioning and ventilation or for switching additional loads (e.g. panel light). Configuration possible up to the complete deactivation of the DALI operating devices. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. Detection range (for installation height of 3 m): rectangular Walking persons: crosswise to the detector 30 m x 3 m, frontal 20 m x 3 m. Extension of the detection range by means of master/slave combination. Mounting height 27 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With time-controlled basic illumination function. With selectable warm-up function for fluorescent lamps. With 2-step automatic switch-off (according to EnEV / EN 15232). With time-controlled night anti-glare function. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). Learn More
  12. 6819/50-24-500 Busch-Presence detector Corridor, relay 24 meters
    2CKA006800A2797
    Out of stock
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With power relays for LED operation. Detection range (for installation height of 3 m): rectangular Walking persons: crosswise to the detector 24 m x 3 m, frontal/lengthways to the detector 14 m x 3 m. Extension of the detection range by means of master/slave combination. Mounting height 27 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 92 sectors with 368 switching segments Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Learn More
  13. 9368.1 - Multiroom sound module
    2CLA936810A1001
    Out of stock
    Rated voltage: 127-230 Vac ± 15%; 50-60 Hz Max. consumption: 200 mA Stand-by consuption: 0,3W Amplifier power: 6+6 W; <1% distorsion (4 Ω) Speaker impedance: 4 Ω (2+2 W audio) FM radio digital tuner with RDS Alarm clock with buzzer, radio types and snooze function Bluetooth receiver: Bluetooth® v2.1 2.4GHz IEEE 802.15.1 Multiroom function available (1 master device and up to 14 slave devices) Remote control using code 9368.2 (ZigBee 2.4GHz IEEE 802.15.4) Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output) and USB connection functions Learn More
  14. 6819/51-24-500 Busch-Presence detector Corridor BT, relay 30 metres
    2CKA006800A2745
    Out of stock
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. With power relays for LED operation. Detection range (for installation height of 3 m): rectangular Walking persons: crosswise to the detector 30 m x 3 m, frontal 20 m x 3 m. Extension of the detection range by means of master/slave combination. Mounting height 27 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 92 sectors with 368 switching segments Individual deactivation and adjustment of sensitivity of individual sensors possible. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. With selectable dynamic switch-off delay. Learn More
  15. N2261.2 PL - Electronic blind control 1-gang - 2M - Silver
    2CLA226120N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: 700VA@230Vac / 350VA@127Vac Direct control Functions: - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally Size: 2 modules. Learn More
  16. 6819/38-24-500 Busch-Presence detector Universal, slave 12 meters
    2CKA006800A2753
    Out of stock
    Slave presence detector for extension of the detection range of master presence detectors. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 72 sectors with 640 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Learn More
  17. USB Charger, Tvisha Antibacterial - 1A 1Module (Tvisha White)
    1SYK100001A1652
    Out of stock
    1SYK100001A1652 ITM1USBC BL AB  USB Charger 1A Learn More
  18. AMD11844-ST Blind control switch ST
    2CLA624410N1101
    Out of stock
    Rated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn More
  19. USB Charger, Tvisha Antibacterial - 2A 2Module (Tvisha White)
    1SYK100001A1653
    Out of stock
    1SYK100001A1653 ITM2USBC BL AB  USB Charger 2A Learn More
  20. N2244.1 BL - Switch blind control 2-gangs - 2M - White
    2CLA224410N1102
    Out of stock
    Color: White. Rated voltage: 110 - 250 Vac Rated current: 16AX Direct control Interlocked gangs Size: 2 modules. Learn More
  21. 6819/35-24-500 Busch-Presence detector Universal BT, DALI 12 meters
    2CKA006800A2747
    Out of stock
    Master presence detector with mixed light measurement. For regulating and switching of DALI operating devices that depend on brightness and movement. For DALI broadcast operation (central telegram). Supplies the required voltage for additional DALI operating units and controllers. Suitable for up to 45 DALI operating devices. For changing the colour temperature of "tunable white" lamps, which meet DALI Standard IEC 62386-209 (Device Type 8). Colour temperature can then be set between 2,700 K - 6,500 K. With additional switching output for the activation of heating, air conditioning and ventilation or for switching additional loads (e.g. panel light). Configuration possible up to the complete deactivation of the DALI operating devices. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With time-controlled basic illumination function. With selectable warm-up function for fluorescent lamps. With 2-step automatic switch-off (according to EnEV / EN 15232). With time-controlled night anti-glare function. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). Learn More
  22. N2244.1 AN - Switch blind control 2-gangs - 2M - Anthracite
    2CLA224410N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16AX Direct control Interlocked gangs Size: 2 modules. Learn More
  23. 9368.1 - Multiroom sound module
    2CLA936810A1001
    Out of stock
    Rated voltage: 127-230 Vac ± 15%; 50-60 Hz Max. consumption: 200 mA Stand-by consuption: 0,3W Amplifier power: 6+6 W; <1% distorsion (4 Ω) Speaker impedance: 4 Ω (2+2 W audio) FM radio digital tuner with RDS Alarm clock with buzzer, radio types and snooze function Bluetooth receiver: Bluetooth® v2.1 2.4GHz IEEE 802.15.1 Multiroom function available (1 master device and up to 14 slave devices) Remote control using code 9368.2 (ZigBee 2.4GHz IEEE 802.15.4) Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output) and USB connection functions Learn More
  24. 6819/31-24-500 Busch-Presence detector Universal BT, relay 12 meters
    2CKA006800A2741
    Out of stock
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. With power relays for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Individual deactivation and adjustment of sensitivity of individual sensors possible. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. With selectable dynamic switch-off delay. Learn More
  25. AMD11844-MG Blind control switch MG
    2CLA624410N1701
    Out of stock
    Rated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn More
  26. 6819/39-24-500 Busch-Presence detector Universal, slave, DALI 12 meters
    2CKA006800A2759
    Out of stock
    DALI slave presence detector for extension of the detection range of DALI master presence detectors. For the supply of operating voltage via the DALI master. Power consumption on the DALI bus: max. 10 mA, corresponds to approx. 5 DALI operating devices. The communication with the DALI master is carried out via the DALI interface. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 72 sectors with 640 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Learn More
  27. AMD11844-AG Blind control switch AG
    2CLA624410N1601
    Out of stock
    Rated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn More
  28. 6819/30-24-500 Busch-Presence detector Universal, relay 12 meters
    2CKA006800A2735
    Out of stock
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With power relays for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Learn More
  29. N2185 PL USB Charger 1M
    2CLA218500N1302
    Out of stock
    2CLA218500N1302 N2185 PL USB Charger 1M Learn More
  30. N2244 CV - Push-button blind control 2-gangs - 2M - Champagne
    2CLA224400N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16AX Direct control Interlocked gangs Size: 2 modules. Learn More
No more product
No more product