-
AM11044-ST Switch 1-gang, 1-way, SP 20AX, Premium rocker size - ST2CLA620119N1101₹2,318.58Rated voltage: 250Vac Rated current: 20AX Premium size rocker Learn MoreSR-4-AMAN Rocker F@H 2/4 G2CLA622640N1801₹1,124.37Cover plate ABB-free@ home® 2/4-Fold sensor for the SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1, SBA-F-2.1PB.1 and SU-F-2.0.PB.1sensors. Combination with frames AMD5144-XX & AMD5244-XX Learn MoreAMD5144-ST Half/double rocker frame 1G2CLA627100N1101₹1,118.24Frame includes metal mounting plate. Dimensions 86x86 mm Learn MoreN9611.71 Ceiling movement detector2CLA961170N1102Out of stock230 V ; 50 Hz. 1200 W. 302 VA. Detection angle: 360º. Time setting 1: 5 seg. - 12 min. Time setting 2: 10 seg. - 30 min. Detection range: 6-8 m installed in 2,5 m height. Provides a potential-free contact. For ciling with flush mounting box. With two relays, one of them potential-free. Learn MoreAMD11844-SB Blind control swtich 16AX, Double rocker size - SB2CLA624410N1501Out of stockRated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn MoreAMD11844-AG Blind control swtich 16AX, Double rocker size - AG2CLA624410N1601Out of stockRated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn MoreAMD11844-MG Blind control swtich 16AX, Double rocker size - MG2CLA624410N1701Out of stockRated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn MoreAMD11844-ST Blind control swtich 16AX, Double rocker size - ST2CLA624410N1101Out of stockRated voltage: 250Vac Rated power: 16AX Output: 2 normally open contact Multi-way input terminal (up/down) Learn MoreAMD24144-AN Modular Electronic Bell - 2M - AN2CLA622400N1801Out of stockRated voltage: 230 Vac / 50-60 Hz. 4 melodies available. Acoustic power at 1 meter with cover plate: 72 dB. Combination with frames AMD5144-XX & 5244-XX Learn MoreCP-MD-AMAN Cover plate mov. det. F@H2CLA624160N1801Out of stockCover plate ABBfree@home® for Watchdog sensor MSA-F-1.1.1 Combination with frames AMD5144-XX & AMD5244-XX Learn MoreSBB-AMAN Push button F@H blind2CLA602620N1801Out of stockBlind symbol button ABBfree@home® Learn MoreCP-RTC-AMAN Cover plate RTC F@H2CLA624060N1801Out of stockCover plate ABB-free@ home® for RTC-F-1.PB Learn MoreSBS-AMAN Push button F@H scene2CLA602630N1801Out of stockScene symbol button ABBfree@home® Learn MoreSBL-AMAN Push button F@H light2CLA602610N1801Out of stockLight symbol button ABBfree@home® Learn MoreSBD-AMAN Push button F@H dimmer2CLA602640N1801Out of stockDimmer symbol button ABBfree@home® Learn MoreSR-2-AMAN Rocker F@H 1/2 G2CLA622620N1801Out of stockCover plate ABB-free@ home® 1/2-Fold sensor for the SSA-F-1.1.PB.1, SDAF-1.1.PB.1, SBA-F-1.1.PB.1 and SU-F-1.0.PB.1 sensors. Combination with frames AMD5144-XX & AMD5244-XX Learn MoreAM41786-ST Thermostat, 2 pipe, 2-wire (ON/OFF mode) - ST2CLA624059N1101Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM41786-AG Thermostat, 2 pipe, 2-wire (ON/OFF mode) - AG2CLA624059N1601Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM41786-MG Thermostat, 2 pipe, 2-wire (ON/OFF mode) - MG2CLA624059N1701Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-ST Thermostat, 2 pipe, 2-wire (ON/OFF mode) - ST2CLA624069N1101Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-MG Thermostat, 2 pipe, 2-wire (ON/OFF mode) - MG2CLA624069N1701Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-AG Thermostat, 2 pipe, 2-wire (ON/OFF mode) - AG2CLA624069N1601Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM41786-SB Thermostat, 2 pipe, 2-wire (ON/OFF mode) - SB2CLA624059N1501Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-SB Thermostat, 2 pipe, 2-wire (ON/OFF mode) - SB2CLA624069N1501Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM40544-SB Electronic Card swtich 16AX w/timmer - SB2CLA621459N1501Out of stockRated voltage: 250Vac Rated current: 16AX Includes indication LED Time relay : 5-90 sec. Cards up to 54 mm width. Learn MoreAM40544-MG Electronic Card swtich 16AX w/timmer - MG2CLA621459N1701Out of stockRated voltage: 250Vac Rated current: 16AX Includes indication LED Time relay : 5-90 sec. Cards up to 54 mm width. Learn MoreAM40544-ST Electronic Card swtich 16AX w/timmer - ST2CLA621459N1101Out of stockRated voltage: 250Vac Rated current: 16AX Includes indication LED Time relay : 5-90 sec. Cards up to 54 mm width. Learn MoreAM40544-AG Electronic Card swtich 16AX w/timmer - AG2CLA621459N1601Out of stockRated voltage: 250Vac Rated current: 16AX Includes indication LED Time relay : 5-90 sec. Cards up to 54 mm width. Learn More9368 Radio/amplifier flush module2CLA936800A1002Out of stock230 V~ ; ±15 % ; 50 - 60 Hz. FM radio tuner with RDS. Alarm clock. Amplifier: 2 + 2 W; <1% distortion (16 Ω). Maximum consumption: 100 mA. Loudspeaker min. impedance: 16 Ω (2 + 2 W audio). Module 9368.3 optional to provide Bluetooth connection, USB outlet and analogue input and output with mini-Jack. Gang ref. 8X68 Learn More9399 - Installation box for 5" loudspeaker2CLA939900A1001Out of stockFor 9329.1 loudspeaker For flush-mounted assembly Drilling measurements: 174 mm. Mounting depth: 84 mm Learn More
Include Out of Stock
Categories
Product Range
Color
Number Of Modules
Shops
A R Marketing and Services
Alpha Gama Electric Co.
1
Anand Utilities Pvt Ltd
Cauvery Electricals
EBASCO MARKETING
K G INDUSTRIAL PRODUCT
Khandelwal Agencies
Micronova Impex Pvt Ltd
NXT2BST SALES & SERVICES
Paramount Industrial Corporation
Prakash Electrical Enterprises Pvt. Ltd.
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
2
Tanti Automatics
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
Search By