Clear all
Clear all

2 products

2 products

Switches & Sockets

2 products

Set Ascending Direction Set Descending Direction
  1. 9368 Radio/amplifier flush module
    2CLA936800A1002
    Out of stock
    230 V~ ; ±15 % ; 50 - 60 Hz. FM radio tuner with RDS. Alarm clock. Amplifier: 2 + 2 W; <1% distortion (16 Ω). Maximum consumption: 100 mA. Loudspeaker min. impedance: 16 Ω (2 + 2 W audio). Module 9368.3 optional to provide Bluetooth connection, USB outlet and analogue input and output with mini-Jack. Gang ref. 8X68 Learn More
  2. 9399 - Installation box for 5" loudspeaker
    2CLA939900A1001
    Out of stock
    For 9329.1 loudspeaker For flush-mounted assembly Drilling measurements: 174 mm. Mounting depth: 84 mm Learn More
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.