Clear all
Clear all
Include Out of Stock
Number Of Poles

531 products

531 products

Switches & Sockets

531 products

Set Ascending Direction Set Descending Direction
  1. SAP/S.3 System Access Point 2.0 for ABB-free@home®
    2CKA006200A0155
    ₹18,080.01
    For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal. Learn More
  2. N2241 BL 110° motion sensor - 2M - White
    2CLA224100N1102
    ₹13,690.04
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  3. SDA-F-2.1.PB.1-WL Sensor/dim actuator, 2/1gang, wireless for ABB-free@home®
    2CKA006200A0112
    ₹7,358.13
    For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws. Learn More
  4. N2224 PL Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹7,062.06
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  5. N2185 BL USB charger 750mA, 1-gang - 1M - White
    2CLA218500N1102
    ₹2,741.00
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  6. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  7. N2285 BL USB charger 1.500mA, 2-gang - 2M - White
    2CLA228500N1102
    Out of stock
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  8. N2185 AN USB charger 750mA, 1-gang - 1M - Anthracite
    2CLA218500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  9. N2285 PL USB charger 1.500mA, 2-gang - 2M - Silver
    2CLA228500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  10. N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
    2CLA218520N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  11. N2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite
    2CLA218520N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  12. N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
    2CLA228500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  13. N2185 PL USB charger 750mA, 1-gang - 1M - Silver
    2CLA218500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  14. N2135 CV Euro-American unearthed socket outlet - 1M - Champagne
    2CLA213500N1901
    Out of stock
    Color: Champagne. Rated voltage: 125 / 250 Vac Rated current: 15 / 16A Type A+C: 2P / NEMA 1-15R (non-earthed) Screw terminals Size: 1 module. Learn More
  15. N2260.1 BL Universal push dimmer - 2M - White
    2CLA226010N1102
    Out of stock
    Color: White. Rated voltage: 230 Vac / 50 Hz Min. power: 60 W/VA Max. power: - Incandescent: 500 W - Halogen lamp with electronic transformer: 500 VA - Halogen lamp with ferromagnetic transformer: 400 VA 2 wire connection Optional: auxiliary control with N2X04.X push-buttons Indicator LED lamp included Operating temperature: 0 - 30ºC Size: 2 modules. Learn More
  16. N2573.9 Mounting plate for square box - 3M
    2CLA257390N1002
    Out of stock
    For horizontal and vertical installation in square boxes of 1, 2 or 3 module devices. To be installed with frames code: N2573. Mounting plate suitable for 60 mm screw distance boxes code: 1099. Learn More
  17. N2272.9 Mounting plate for European box
    2CLA227290N1002
    Out of stock
    For horizontal installation. To be installed with frames code: - N2272: 1x N2272.9. - N2273: 1x N2272.9 + 1x N2271.9. - N2274: 2x N2272.9. - N2275: 2x N2272.9 + 1x N2271.9. Mounting plate suitable for 60 mm screw distance boxes code: 1099, 999 & 999.2 or surface mounting boxes code: 8592 & 8593. With aligning flaps for multigang frames. Learn More
  18. N2240.5 AN - Cover plate for digital thermostat- 2M - Anthracite
    2CLA224050N1802
    Out of stock
    Color: Anthracite. Cover plate for digital room thermostat code 8140.5 Size: 2 modules. Learn More
  19. N2160.E CV Resistive rotatory dimmer - 1M - Champagne
    2CLA216010N1902
    Out of stock
    Color: Champagne. Rated voltage: 230 Vac / 50-60 Hz. Min. power: 50 W. Max. power: 500 W. For incandescent and halogen lamps. 2 wire connection. Size: 1 module. Learn More
  20. N2104.6 PL Push-button, NC, SP without symbol - 1M - Silver
    2CLA210460N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Closed (NC) contact Locator lamp option not available Size: 1 module. Learn More
  21. N2201.2 CV Switch 1-gang, 1-way, DP - 2 M - Champagne
    2CLA220120N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192.1 BL (127 Vac) or N2192 RJ (230 Vac) Size: 2 modules. Learn More
  22. N2672 BL Frame for metallic and plastic profiles - White
    2CLA267200N1102
    Out of stock
    Color: White. Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens. For 1 and 2 module devices. Size (width x height): 54 x 68 mm Shaft size (width x height): 49 x 50 mm Learn More
  23. N2372.1 CV Frame - 1-gang / 2-modules - Champagne
    2CLA237210N1902
    Out of stock
    Color: Champagne Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2173.9 and N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn More
  24. N2210 BL Switch 1-gang, intermediate, SP - 2 M - White
    2CLA221000N1102
    Out of stock
    Color: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 2 modules. Learn More
  25. N2214.5 PL Card timer switch 1-gang, 1-way, SP - 2M - Silver
    2CLA221450N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: - Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac - Fluorescent: 1.300VA@230Vac / 700VA@127Vac - Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac For 54mm width cards Locator LED lamp included Time delayed switch: 5 - 90 seconds Size: 2 modules. Learn More
  26. N2104.2 AN Push-button, SP with light symbol - 1M - Anthracite
    2CLA210420N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 1 module. Learn More
  27. N2201.2 BL Switch 1-gang, 1-way, DP - 2 M - White
    2CLA220120N1102
    Out of stock
    Color: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192.1 BL (127 Vac) or N2192 RJ (230 Vac) Size: 2 modules. Learn More
  28. N2272.1 BL Frame 2-gang / 2+2-modules - Basic - White
    2CLA227210N1102
    Out of stock
    Color: White. Size (height x width): 85 x 156 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8592. Learn More