Clear all
Clear all

14 products

14 products

Switches & Sockets

14 products

Set Ascending Direction Set Descending Direction
  1. N2993 BL Surface mounting box - 3 modules - White
    2CLA299300N1102
    Out of stock
    Color: White. Surface mounting box for 1, 2 or 3 module devices. Suitable for 3 module mounting plates N2371.9 and N2373.9. Suitable for N2471, N2472 and N2473 frames. Size (Width x Height x Depth): 107 x 85 x 44 mm. Pre-cut areas in the 4 sides for N2999 adapters. Learn More
  2. N2994 BL Surface mounting box - 4 modules - White
    2CLA299400N1102
    Out of stock
    Color: White. Surface mounting box for 1, 2 or 3 module devices. Suitable for 4 module mounting plates N2374.9. Suitable for N2374 frames. Size (Width x Height x Depth): 139 x 85 x 44 mm. Pre-cut areas in the 4 sides for N2999 adapters. Learn More
  3. 1199 Flush box VDE square
    2CLA019900A1001
    Out of stock
    Units per box: 250. Permits the entrance of two tubes for each side. Connectable. Horizontal and vertical fixation possible. Distance between screws: 60 mm Learn More
  4. N3292 Surface box IP55 Zenit/Stylo 4M
    2CLA329200N1101
    Out of stock
    Surface mounted box. Waterproof box with double insulation seal. Grey, RAL 7035. Diameter for connection, cable or tube: 20 mm max. Cover with membrane for direct control of the mechanism. Lid opening 120°. Impact resistance index: IK06. Learn More
  5. N3293 Surface box IP55 Zenit/Stylo 6M
    2CLA329300N1101
    Out of stock
    Surface mounted box. Waterproof box with double insulation seal. Grey, RAL 7035. Diameter for connection, cable or tube: 20 mm max. Cover with membrane for direct control of the mechanism. Lid opening 120°. Impact resistance index: IK06. Learn More
  6. N3292.1 Surface box IP40 Zenit/Stylo 4M
    2CLA329210N1101
    Out of stock
    Surface mounted box. Grey RAL 7035. Diameter for connection, cable or tube: 20 mm max. Impact resistance index: IK06 Learn More
  7. N3293.1 Surface box IP40 Zenit/Stylo 6M
    2CLA329310N1101
    Out of stock
    Surface mounted box. Grey RAL 7035. Diameter for connection, cable or tube: 20 mm max. Impact resistance index: IK06 Learn More
  8. 499.3 Flush box It/Am std box
    2CLA049930A1002
    Out of stock
    Distance between screws: 83,5 mm. For frames 117 x 85 mm Learn More
  9. N3291 Surface box IP55 Zenit/Stylo 2M
    2CLA329100N1101
    Out of stock
    Surface mounted box. Waterproof box with double insulation seal. Grey, RAL 7035. Diameter for connection, cable or tube: 20 mm max. Cover with membrane for direct control of the mechanism. Lid opening 120°. Impact resistance index: IK06. Learn More
  10. N3291.1 Surface box IP40 Zenit/Stylo 2M
    2CLA329110N1101
    Out of stock
    Surface mounted box. Grey RAL 7035. Diameter for connection, cable or tube: 20 mm max. Impact resistance index: IK06 Learn More
  11. N3391.1 Surface box IP40 Zenit/Stylo 3M
    2CLA339110N1101
    Out of stock
    Surface mounted box. Grey RAL 7035. Diameter for connection, cable or tube: 20 mm max. Impact resistance index: IK06 Learn More
  12. 803.2 Flush box shaver socket
    2CLA080320A1001
    Out of stock
    Flush box for plug ref. 803.1. Dimensions: 135,5 x 74 x 50 mm Learn More
  13. 1499.4 Flush box It/Am 4M box
    2CLA049940A1002
    Out of stock
    Distance between screws: 107 mm Learn More
  14. N3391 Surface box IP55 Zenit/Stylo 3M
    2CLA339100N1101
    Out of stock
    Surface mounted box. Waterproof box with double insulation seal. Grey, RAL 7035. Diameter for connection, cable or tube: 20 mm max. Cover with membrane for direct control of the mechanism. Lid opening 120°. Impact resistance index: IK06. Learn More
No more product
No more product