-
CP-RTC-N2AN - Cover plate - free@home RTC - 2M - Anthracite2CLA224060N1802Out of stockColor: Anthracite. Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB. Size. 2 modules. Learn MoreCP-RTC-N2PL - Cover plate - free@home RTC - 2M - Silver2CLA224060N1302Out of stockColor: Silver. Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB. Size. 2 modules. Learn MoreCP-MD-N2AN - Cover plate - free@home motion sensor - 2M - Anthracite2CLA224160N1802Out of stockColor: Anthracite. Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1. Size: 2 modules. Learn MoreCP-MD-N2PL - Cover plate - free@home motion sensor - 2M - Silver2CLA224160N1302Out of stockColor: Silver. Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1. Size: 2 modules. Learn MoreCP-RTC-N2BL - Cover plate - free@home RTC - 2M - White2CLA224060N1102Out of stockColor: White. Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB. Size. 2 modules. Learn MoreSR-2-N2BL - Cover plate - free@home 1-gang sensors - 2M - White2CLA222620N1102Out of stockColor: White. Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1. Included: 2 buttons without symbol. Size: 2 modules. Learn MoreSR-2-N2CV - Cover plate - free@home 1-gang sensors - 2M - Champagne2CLA222620N1902Out of stockColor: Champagne. Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1. Included: 2 buttons without symbol. Size: 2 modules. Learn MoreSR-4-N2CV - Cover plate - free@home 2-gang sensors - 2M - Champagne2CLA222640N1902Out of stockColor: Champagne. Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1. Included: 4 buttons without symbol. Size: 2 modules. Learn MoreSR-2-N2AN - Cover plate - free@home 1-gang sensors - 2M - Anthracite2CLA222620N1802Out of stockColor: Anthracite. Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1. Included: 2 buttons without symbol. Size: 2 modules. Learn MoreSR-4-N2PL - Cover plate - free@home 2-gang sensors - 2M - Silver2CLA222640N1302Out of stockColor: Silver. Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1. Included: 4 buttons without symbol. Size: 2 modules. Learn MoreCP-MD-N2CV - Cover plate - free@home motion sensor - 2M - Champagne2CLA224160N1902Out of stockColor: Champagne. Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1. Size: 2 modules. Learn MoreSR-2-N2PL - Cover plate - free@home 1-gang sensors - 2M - Silver2CLA222620N1302Out of stockColor: Silver. Cover plate for free@home sensors and sensor/actuators with 1-gang sensors code: SU-F-1.0.PB.1, SSA-F-1.1.PB.1, SDA-F-1.1.PB.1 and SBA-F-1.1.PB.1. Included: 2 buttons without symbol. Size: 2 modules. Learn MoreCP-MD-N2BL - Cover plate - free@home motion sensor - 2M - White2CLA224160N1102Out of stockColor: White. Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1. Size: 2 modules. Learn MoreSR-4-N2BL - Cover plate - free@home 2-gang sensors - 2M - White2CLA222640N1102Out of stockColor: White. Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1. Included: 4 buttons without symbol. Size: 2 modules. Learn MoreCP-RTC-N2CV - Cover plate - free@home RTC - 2M - Champagne2CLA224060N1902Out of stockColor: Champagne. Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB. Size. 2 modules. Learn MoreSR-4-N2AN - Cover plate - free@home 2-gang sensors - 2M - Anthracite2CLA222640N1802Out of stockColor: Anthracite. Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1. Included: 4 buttons without symbol. Size: 2 modules. Learn MoreN2573.9 Mounting plate for square box - 3M2CLA257390N1002Out of stockFor horizontal and vertical installation in square boxes of 1, 2 or 3 module devices. To be installed with frames code: N2573. Mounting plate suitable for 60 mm screw distance boxes code: 1099. Learn MoreN2272.9 Mounting plate for European box2CLA227290N1002Out of stockFor horizontal installation. To be installed with frames code: - N2272: 1x N2272.9. - N2273: 1x N2272.9 + 1x N2271.9. - N2274: 2x N2272.9. - N2275: 2x N2272.9 + 1x N2271.9. Mounting plate suitable for 60 mm screw distance boxes code: 1099, 999 & 999.2 or surface mounting boxes code: 8592 & 8593. With aligning flaps for multigang frames. Learn MoreN2240.5 AN - Cover plate for digital thermostat- 2M - Anthracite2CLA224050N1802Out of stockColor: Anthracite. Cover plate for digital room thermostat code 8140.5 Size: 2 modules. Learn MoreN2672 BL Frame for metallic and plastic profiles - White2CLA267200N1102Out of stockColor: White. Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens. For 1 and 2 module devices. Size (width x height): 54 x 68 mm Shaft size (width x height): 49 x 50 mm Learn MoreN2372.1 CV Frame - 1-gang / 2-modules - Champagne2CLA237210N1902Out of stockColor: Champagne Size (height x width): 122 x 90 mm Mounting plate code suitable for 83,5 mm screw distance boxes: N2173.9 and N2373.9. Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes. Flush mounting boxes code: 499.3 Surface mounting boxes code: N2993 Learn MoreN2272.1 BL Frame 2-gang / 2+2-modules - Basic - White2CLA227210N1102Out of stockColor: White. Size (height x width): 85 x 156 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2 Surface mounting boxes code: 8592. Learn MoreN2374.1 CB Frame - 1-gang / 4-modules - Noble - White Glass2CLA237400N3002Out of stockColor: White Glass Material: glass Size (height x width): 142 x 90 mm Mounting plate code suitable for 107 mm screw distance boxes: N2374.9. Frame and mounting plate also suitable for 4 module Italian type boxes. Flush mounting boxes code: 1499.4 Surface mounting boxes code: N2994 Learn MoreN2271 OX Frames 1-gang / 2-modules - Noble - Stainless Steel2CLA227100N4002Out of stockColor: Stainless Steel Material: stainless steel Size (height x width): 90 x 90 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G. Flush mounting boxes code: 1099 & 999. Surface mounting boxes code: 8591. Learn MoreN2221.6 AN Cover plate - KNX 3-gang sensors - 2M - Anthracite2CLA222160N1802Out of stockColor: Anthracite. Cover plate for KNX sensors 3/6-gang code: 6129/96-509. Size: 2 modules. Learn MoreN2221.2 PL Cover plate - KNX 1/2-gang sensors - 2M - Silver2CLA222120N1302Out of stockColor: Silver. Cover plate for KNX sensors 1/2-gang code: 6125/98-509. Size: 2 modules. Learn MoreN3373 GR Frame IP55 3M2CLA337300N1702Out of stockFrames for flush mounted installation. Watertight frame IP55. Grey colour. Supplied without mechanisms. With lib that provides the direct operation of the mechanisms, with 120º opening angle. Mounting plate included. Learn MoreN2200 PL Blank cover plate - 2M - Silver2CLA220000N1302Out of stockColor: Silver. Blank cover plate for spare spaces. Size: 2 modules Learn MoreN2240.5 BL - Cover plate for digital thermostat- 2M - White2CLA224050N1102Out of stockColor: White. Cover plate for digital room thermostat code 8140.5 Size: 2 modules. Learn MoreN2221.2 BL Cover plate - KNX 1/2-gang sensors - 2M - White2CLA222120N1102Out of stockColor: White. Cover plate for KNX sensors 1/2-gang code: 6125/98-509. Size: 2 modules. Learn More
Include Out of Stock
Categories
Product Range
Color
Number Of Modules
Search By