-
N2260.1 BL Universal push dimmer - 2M - White2CLA226010N1102Out of stockColor: White. Rated voltage: 230 Vac / 50 Hz Min. power: 60 W/VA Max. power: - Incandescent: 500 W - Halogen lamp with electronic transformer: 500 VA - Halogen lamp with ferromagnetic transformer: 400 VA 2 wire connection Optional: auxiliary control with N2X04.X push-buttons Indicator LED lamp included Operating temperature: 0 - 30ºC Size: 2 modules. Learn MoreN2104.6 PL Push-button, NC, SP without symbol - 1M - Silver2CLA210460N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Closed (NC) contact Locator lamp option not available Size: 1 module. Learn MoreN2201.2 CV Switch 1-gang, 1-way, DP - 2 M - Champagne2CLA220120N1902Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192.1 BL (127 Vac) or N2192 RJ (230 Vac) Size: 2 modules. Learn MoreN2210 BL Switch 1-gang, intermediate, SP - 2 M - White2CLA221000N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 2 modules. Learn MoreN2104.2 AN Push-button, SP with light symbol - 1M - Anthracite2CLA210420N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 1 module. Learn MoreN2201.2 BL Switch 1-gang, 1-way, DP - 2 M - White2CLA220120N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192.1 BL (127 Vac) or N2192 RJ (230 Vac) Size: 2 modules. Learn MoreN2204 BL Push-button, SP with bell symbol - 2M - White2CLA220400N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 2 modules. Learn MoreN2260 CV Universal push dimmer - 2M - Champagne2CLA226000N1902Out of stockColor: Champagne. Rated voltage: 127 - 230 Vac / 50 - 60 Hz Max. Power (230 Vac / 127 Vac): - Incandescent: 450 / 250 W - Halogen with transformer: 400 / 250 VA 2 wire connection Optional: auxiliary control with N2X04.X push-buttons Overcurrent protection: with fuse Indicator LED lamp included Operating temperature: 0 - 30ºC Size: 2 modules. Learn MoreN2201 CV Switch 1-gang, 1-way, SP - 2 M - Champagne2CLA220100N1902Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2191. Size: 2 modules. Learn MoreN2101.2 AN Switch 1-gang, 1-way, DP - 1 M - Anthracite2CLA210120N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 1 module. Learn MoreN2104.6 AN Push-button, NC, SP without symbol - 1M - Anthracite2CLA210460N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Closed (NC) contact Locator lamp option not available Size: 1 module. Learn MoreN2180.4 BL LED DND signaling light - 1M - White2CLA218040N1102Out of stockColor: White. Rated voltage: 127-230 Vac / 50-60 Hz Lamp: white LED Luminous flux: > 2 lumen at 1 meter Red diffuser Do Not Disturb (DND) symbol To be controlled with N2244.5 DND/MUR 2-gang interlocked switch Size: 1 module. Learn MoreN2101 CV Switch 1-gang, 1-way, SP - 1 M - Champagne2CLA210100N1902Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2191. Size: 1 module. Learn MoreN2301 BL Switch 1-gang, 1-way, SP - 3 M - White2CLA230100N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2191. Size: 3 modules. Learn MoreN2810 PL Switch 1-gang, intermediate, SP - 1,5 M - Silver2CLA281000N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 1,5 modules. Learn MoreN2310 BL Switch 1-gang, intermediate, SP - 3 M - White2CLA231000N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 3 modules. Learn MoreN2262 AN - Time delayed switch - 2M - Anthracite2CLA226200N1802Out of stockColor: Anthracite. Rated voltage: 127 ± 10% - 230 Vac ± 10% / 50 - 60 Hz Max. power: - Incandescent: 1.000W @230Vac / 600W @127Vac - Halogen with transformer or motor: 1.000VA @230Vac / 600VA @127Vac - Fluorescent lamps: 650VA @230Vac / 400VA @127Vac 3 wire connection (neutral conductor required) Delay setup: 10 sec. to 10 min. Optional: auxiliary control with N2X04.X push-buttons Overcurrent protection: with fuse Indicator LED lamp included Operating temperature: 0 - 40ºC Size: 2 modules. Learn MoreN2304 AN Push-button, SP with bell symbol - 3M - Anthracite2CLA230400N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191.1 BL (127 Vac) Size: 3 modules. Learn MoreN2201 PL Switch 1-gang, 1-way, SP - 2 M - Silver2CLA220100N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2191. Size: 2 modules. Learn MoreN2204.7 PL Push-button, SP without symbol - 2M - Silver2CLA220470N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 2 modules. Learn MoreN2310 AN Switch 1-gang, intermediate, SP - 3 M - Anthracite2CLA231000N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 3 modules. Learn MoreN2102.5 CV Switch 1-gang, 2-way, SP - 1 M - Champagne2CLA210250N1901Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals With neutral (N) terminal (4 wires) Included: indicator LED lamp N2191 VD (230 Vac) Size: 1 module. Learn MoreN2204.6 CV Push-button, NC, SP without symbol - 2M - Champagne2CLA220460N1902Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Closed (NC) contact Locator lamp option not available Size: 2 modules. Learn MoreN2104.7 BL Push-button, SP without symbol - 1M - White2CLA210470N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 1 module. Learn MoreN2244.5 CV DND/MUR 2-gang interlocked switch - 2M - Champagne2CLA224450N1902Out of stockColor: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Interlocked gangs Gang 1: Make Up Room (MUR) green symbol Gang 2: Do Not Disturb (DND) red symbol To control N2180.4 & N2180.5 DND/MUR signaling lights Size: 2 modules. Learn MoreN2104.7 AN Push-button, SP without symbol - 1M - Anthracite2CLA210470N1802Out of stockColor: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 1 module. Learn MoreN2204.7 BL Push-button, SP without symbol - 2M - White2CLA220470N1102Out of stockColor: White. Rated voltage: 110 - 250 Vac Rated current: 16 A Screwless terminals 1-gang, 1-way - Normally Opened (NO) contact Optional: locator LED lamp N2191. Size: 2 modules. Learn MoreN2801 PL Switch 1-gang, 1-way, SP - 1,5 M - Silver2CLA280100N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2191. Size: 1,5 modules. Learn MoreN2110 PL Switch 1-gang, intermediate, SP - 1 M - Silver2CLA211000N1302Out of stockColor: Silver. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. Screwless terminals Optional: locator LED lamp N2192. Size: 1 module. Learn MoreN2260 AN Universal push dimmer - 2M - Anthracite2CLA226000N1802Out of stockColor: Anthracite. Rated voltage: 127 - 230 Vac / 50 - 60 Hz Max. Power (230 Vac / 127 Vac): - Incandescent: 450 / 250 W - Halogen with transformer: 400 / 250 VA 2 wire connection Optional: auxiliary control with N2X04.X push-buttons Overcurrent protection: with fuse Indicator LED lamp included Operating temperature: 0 - 30ºC Size: 2 modules. Learn More
Include Out of Stock
Categories
Product Range
Color
Number Of Modules
Search By