Clear all
Clear all
Include Out of Stock
Number Of Poles

134 products

134 products

Switches & Sockets

134 products

Set Ascending Direction Set Descending Direction
  1. N2241 BL 110° motion sensor - 2M - White
    2CLA224100N1102
    ₹13,690.04
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  2. N2224 PL Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹7,062.06
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  3. N2185 BL USB charger 750mA, 1-gang - 1M - White
    2CLA218500N1102
    ₹2,741.00
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  4. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  5. N2285 BL USB charger 1.500mA, 2-gang - 2M - White
    2CLA228500N1102
    Out of stock
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  6. N2185 AN USB charger 750mA, 1-gang - 1M - Anthracite
    2CLA218500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  7. N2285 PL USB charger 1.500mA, 2-gang - 2M - Silver
    2CLA228500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  8. N2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver
    2CLA218520N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  9. N2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite
    2CLA218520N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  10. N2285 AN USB charger 1.500mA, 2-gang - 2M - Anthracite
    2CLA228500N1802
    Out of stock
    Color: Anthracite. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,20 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 1.500 mA (total for both gangs) Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 71% Operating temperature: 0ºC to 35ºC Size: 2 modules. Learn More
  11. N2185 PL USB charger 750mA, 1-gang - 1M - Silver
    2CLA218500N1302
    Out of stock
    Color: Silver. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  12. N2160.E CV Resistive rotatory dimmer - 1M - Champagne
    2CLA216010N1902
    Out of stock
    Color: Champagne. Rated voltage: 230 Vac / 50-60 Hz. Min. power: 50 W. Max. power: 500 W. For incandescent and halogen lamps. 2 wire connection. Size: 1 module. Learn More
  13. N2214.5 PL Card timer switch 1-gang, 1-way, SP - 2M - Silver
    2CLA221450N1302
    Out of stock
    Color: Silver. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: - Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac - Fluorescent: 1.300VA@230Vac / 700VA@127Vac - Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac For 54mm width cards Locator LED lamp included Time delayed switch: 5 - 90 seconds Size: 2 modules. Learn More
  14. N2257.1 BL - Speaker connection unit - 2M - White
    2CLA225710N1102
    Out of stock
    Color: White. Front: 2x spring speaker terminals (Red/Black). Rear: 2x screw terminals. Size: 2 modules. Learn More
  15. N2260.3 AN - LED rotatory/push dimmer - 2M - Anthracite
    2CLA226030N1802
    Out of stock
    Color: Anthracite. Rated voltage: 230 Vac ± 10% Frequency: 50 Hz (Nominal power: 250 W/VA) / 60 Hz (Nominal power: 200 W/VA) Power (min./max load): - LEDi: 2 / 100 W/VA (max. 10 lamps) - Dimmable energy saving lamps: 2 / 100 W/VA (max. 10 lamps) - LV LEDi with transformer (only type L or LC): 4 / 100 W/VA (max. 10 lamps) - Incandescent lamps: 10 / 250 W/VA - Halogen lamps: 10 / 250 W/VA - LV halogen with transformer (only type L or LC): 10 / 250 W/VA (max. 10 lamps) 2 wire connection Optional: auxiliary on/off with 2-way switch N2X02 Indicator LED lamp included Back-up fuse: Electronic Overload protection: Electronic Ambient temperature: 0°C to +35°C Size: 2 modules. Learn More
  16. N2370 AN Decorative trim - 3M - Anthracite
    2CLA237000N1802
    Out of stock
    Color: Anthracite. Spare decorative trim Suitable for N2301, N2302, N2310 and N2304 inserts Size: 3 modules. Learn More
  17. N2153.1 CV Key switch 2-way, 3 positions, SP - 1M - Champagne
    2CLA215310N1901
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 5A Key removable in the 3 positions Unique key for each lock Suitable for blinds, shutters, etc. Size: 1 module. Learn More
  18. N2214.5 CV Card timer switch 1-gang, 1-way, SP - 2M - Champagne
    2CLA221450N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac; 50/60 Hz Rated current: - Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac - Fluorescent: 1.300VA@230Vac / 700VA@127Vac - Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac For 54mm width cards Locator LED lamp included Time delayed switch: 5 - 90 seconds Size: 2 modules. Learn More
  19. N2219 AN Buzzer - 1M - Anthracite
    2CLA221900N1802
    Out of stock
    Color: Anthracite. Rated voltage: 127 - 230 Vac / 50 - 60 Hz Rated power: 8 VA Adjustable tone Acoustic power at 1 meter with cover plate: 75 dB Size: 2 modules. Learn More
  20. N2153.1 AN Key switch 2-way, 3 positions, SP - 1M - Anthracite
    2CLA215310N1802
    Out of stock
    Color: Anthracite. Rated voltage: 110 - 250 Vac Rated current: 5A Key removable in the 3 positions Unique key for each lock Suitable for blinds, shutters, etc. Size: 1 module. Learn More
  21. N2170 CV Decorative trim - 1M - Champagne
    2CLA217000N1902
    Out of stock
    Color: Champagne. Spare decorative trim Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts Size: 1 module. Learn More
  22. N2207 CV Cable outlet - 2M - Champagne
    2CLA220700N1902
    Out of stock
    Color: Champagne. Maximum cable diameter: 6 mm Cable tie included Size: 2 modules. Learn More
  23. N2281 BL Beacon LED light - 2M - White
    2CLA228100N1102
    Out of stock
    Rated voltage: 230 Vac / 50 Hz Lamp: blue and high luminosity white LED (selectable with rotatory switch) Luminous flux: > 2 lumen at 1 meter White diffuser Autonomy: 3 hours (1 hour at maximum illumination 2 hours with lower illumination) Battery: Ni-MH (estimated lifetime: 4 years). Size: 2 modules. Learn More
  24. N2160.E BL Resistive rotatory dimmer - 1M - White
    2CLA216010N1102
    Out of stock
    Color: White. Rated voltage: 230 Vac / 50-60 Hz. Min. power: 50 W. Max. power: 500 W. For incandescent and halogen lamps. 2 wire connection. Size: 1 module. Learn More
  25. N2260.8 BL - LED rotatory/push dimmer - 2M - White
    2CLA226080N1102
    Out of stock
    Color: White. Rated voltage: 127 Vac ± 10% Frequency: 50 / 60 Hz (Nominal power: 140 W/VA) Power (min./max load): - LEDi: 2 / 55 W/VA (max. 10 lamps) - Dimmable energy saving lamps: 2 / 55 W/VA (max. 10 lamps) - LV LEDi with transformer (only type L or LC): 4 / 55 W/VA (max. 10 lamps) - Incandescent lamps: 10 / 140 W/VA - Halogen lamps: 10 / 140 W/VA - LV halogen with transformer (only type L or LC): 10 / 140 W/VA (max. 10 lamps) 2 wire connection Optional: auxiliary on/off with 2-way switch N2X02 Indicator LED lamp included Back-up fuse: Electronic Overload protection: Electronic Ambient temperature: 0°C to +35°C Size: 2 modules. Learn More
  26. N2219 BL Buzzer - 1M - White
    2CLA221900N1102
    Out of stock
    Color: White. Rated voltage: 127 - 230 Vac / 50 - 60 Hz Rated power: 8 VA Adjustable tone Acoustic power at 1 meter with cover plate: 75 dB Size: 2 modules. Learn More
  27. N2692 BL Adapter for DIN rail - 2M
    2CLA269200N1102
    Out of stock
    Adapter that facilitates the intallation of Zenit devices up to 2 modules in switchboards on DIN rails. RAL 9010. Width: 53,5 mm. Learn More
  28. N2870 BL Decorative trim - 1,5M - White
    2CLA287000N1102
    Out of stock
    Color: White. Spare decorative trim Suitable for N2801, N2802 and N2810 inserts Size: 1,5 modules. Learn More
  29. N2214.1 CV Card switch 1-gang, 1-way, DP - 2M - Champagne
    2CLA221410N1902
    Out of stock
    Color: Champagne. Rated voltage: 110 - 250 Vac Rated current: 16 AX. Rated power iLED (230/127 Vac): 200/100 W. For 54mm width cards Included: locator LED lamp N2191 NG (230 Vac). Size: 2 modules. Learn More
  30. N2260.2 CV Universal rotatory/push dimmer - 2M - Champagne
    2CLA226020N1902
    Out of stock
    Color: Champagne. Rated voltage: 230 Vac / 50 Hz Min. power: 60 W/VA Max. power: - Incandescent: 500 W - Halogen lamp with electronic transformer: 500 VA - Halogen lamp with ferromagnetic transformer: 400 VA 2 wire connection Optional: auxiliary control with N2X04.X push-buttons Indicator LED lamp included Operating temperature: 0 - 30ºC Size: 2 modules. Learn More
No more product