ACS800-04-0025-3+J400+K454+L503+P901
Product Id
S80400253JK4L3P10L
ACS800-04-0025-3+J400+K454+L503+P901
More about ACS800-04-0025-3+J400+K454+L503+P901
MRP (Indian Rupees) | 467753.41599999991 |
---|---|
Spare Type | Spare parts kit |
Compatible Drive Family | ACS800-04 |
Compatible Frame Sizes | ACS800-04 |
Kit Contents | ACS800-04-0025-3 + CDP312R + RPBA-01 + RDCO-03 |
Package Gross Weight | 24 kg |
Product Range | Drive Spares |
Invoice Description | ACS800-04-0025-3+J400+K454+L503+P901 |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85044010 |
Country of origin | Finland |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹353,638.92
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹353,638.92
Free delivery
|
|
Write Your Own Review