Energy Distribution

XT1C 160 TMD 63-630 3p F F

₹3,799.00
+ ₹450.00 shipping
Sold and delivered by System Controls and Switchgears

(Inclusive of 18.00% GST)

- +
More Offers available from 4 sellers starting at INR. 3799.00
Product Id
1SDA067395R1
C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Rated Current (In) 63A
Compatibility TMax XT
Electrical Durability 120 cycles per hour, 8000 cycle
Size XT1C
Selectivity Category A
Rated Insulation Voltage (Ui) 800 volt
Rated Voltage (Ur) 690 volt
Rated Impulse Withstand Voltage (Uimp) 8 kilovolt
Rated Operational Voltage 690 volt AC ; 500 volt DC
Rated Uninterrupted Current (Iu) 160 ampere
Version F
Release Type TM
Short Circuit Performance Level 25kA
Setting Range 44,1...63 ampere
Sub-type XT1
Standards IEC
Product Class Moulded Case Circuit Breakers
Number Of Poles 3
Package Width 128 millimetre
Package Length 143 millimetre
Package Height 135 millimetre
Invoice Description XT1C 160 TMD 63-630 3p F F
Product Range TMax XT
Package Gross Weight 1.135 kilogram
Extended Product Type XT1C 160 TMD 63-630 3p F F
Rated Service Short-Circuit Breaking Capacity (Ics) (220 V AC) 40 kiloampere, (230 V AC) 40 kiloampere, (240 V AC) 40 kiloampere, (380 V AC) 25 kiloampere, (415 V AC) 25 kiloampere, (440 V AC) 12.5 kiloampere, (500 V AC) 9 kiloampere, (525 V AC) 8 kiloampere, (690 V AC) 4 kiloampere, (250 V DC) 2 Poles in
Total GST Percentage 18.00
HSN Number 85362090
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
₹3,799.00
+ ₹450.00 shipping
    Vihaan Technologies
    100% of 100
    100% positive evaluations
    ₹4,135.00
    + ₹450.00 shipping
      100% positive evaluations
      ₹4,217.00
      + ₹450.00 shipping
        Vashi Electricals
        95% of 100
        95% positive evaluations
        ₹4,412.61
        Free delivery
        Free shipping across India
          Download
          Declaration of Conformity - CE Click Here
          Product Catalog Click Here
          All Offers
          Seller Qty Price Landing Price
          ₹3,799.00
          + ₹450.00 shipping
            Vihaan Technologies
            100% of 100
            100% positive evaluations
            ₹4,135.00
            + ₹450.00 shipping
              100% positive evaluations
              ₹4,217.00
              + ₹450.00 shipping
                Vashi Electricals
                95% of 100
                95% positive evaluations
                ₹4,412.61
                Free delivery
                Free shipping across India
                  Write Your Own Review
                  You're reviewing:XT1C 160 TMD 63-630 3p F F
                  © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123