Automation & Control
DB25/25A Single Mounting Kit
₹244.26
Product Id
1SAZ201108R0001
DB25/25A Single monting kit for TA25DU
More about DB25/25A Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number Of Poles | 3 |
| Ambient Air Temperature | Storage -40 ... +70 degree Celsius, Operation -25 ... +55 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.655 kilogram |
| Package Height | 140 millimetre |
| Package Length | 82 millimetre |
| Package Width | 238 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Ampere Rating UL/CSA | 25 ampere |
| Invoice Description | DB25/25A Single monting kit for TA25DU |
| Extended Product Type | DB25/25A |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹244.26 + ₹80.00 shipping | ||||
| ₹368.16 Free delivery | ||||
| ₹315.00 + ₹70.00 shipping | ||||
| ₹297.00 + ₹100.00 shipping | ||||
| ₹301.49 + ₹100.00 shipping | ||||
| ₹175.00 + ₹250.00 shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹244.26 + ₹80.00 shipping | ||||
| ₹368.16 Free delivery | ||||
| ₹315.00 + ₹70.00 shipping | ||||
| ₹297.00 + ₹100.00 shipping | ||||
| ₹301.49 + ₹100.00 shipping | ||||
| ₹175.00 + ₹250.00 shipping |
Write Your Own Review


