DOL Starter

23 Products

per page
Set Descending Direction
  1. MA-1.50 400 ... 415 V coil
    MA-1.50 400 ... 415 V coil 1SYN140318R8615
    ₹ 3141.16

    (Inclusive of GST 18%)

  2. MA-2.00 400 ... 415 V coil
    MA-2.00 400 ... 415 V coil 1SYN140318R8620
    ₹ 2058.85

    (Inclusive of GST 18%)

  3. MA-10.00 400 ... 415 V coil
    MA-10.00 400 ... 415 V coil 1SYN180318R8610
    ₹ 3400.76

    (Inclusive of GST 18%)

  4. MA-5.00 400 ... 415 V coil
    MA-5.00 400 ... 415 V coil 1SYN140318R8650
    ₹ 1954.00

    (Inclusive of GST 18%)

  5. MA-3.00 400 ... 415 V coil
    MA-3.00 400 ... 415 V coil 1SYN140318R8630
    ₹ 3141.16

    (Inclusive of GST 18%)

  6. MA-1.00 400 ... 415 V coil
    MA-1.00 400 ... 415 V coil 1SYN140318R8610
    ₹ 3141.16

    (Inclusive of GST 18%)

  7. MA-1.50 220 ... 230 V coil
    MA-1.50 220 ... 230 V coil 1SYN140318R3815
    ₹ 2518.00

    (Inclusive of GST 18%)

  8. MA-7.50 400 ... 415 V coil
    MA-7.50 400 ... 415 V coil 1SYN160318R8675
    ₹ 3141.16

    (Inclusive of GST 18%)

  9. MA-0.75 400 ... 415 V coil
    MA-0.75 400 ... 415 V coil 1SYN140318R8675
    ₹ 3141.16

    (Inclusive of GST 18%)

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.