ABB i-bus® KNX

ABB i-bus® KNX

ABB i-bus® KNX is an intelligent installation system that meets the most exacting requirements for applications in modern home and building automation. This system is the world’s first open standard for controlling intelligent buildings such as industrial, commercial or residential buildings.

Intelligent building systems technology that is based on ABB i-bus® KNX means the building remains up to date and profitable. The amortisation period is reduced and significant savings are created over the entire life cycle, planning stage and construction phase, and during selling, leasing and operation.

In many areas of our private and working lifes, the increasing level of automation is a trend that confronts us on a daily basis without actually being noticed. Automation in buildings aims to combine individual room functions with one another and to simplify the implementation of individual customer preferences. KNX is the logical development for implementing traditional and new requirements in electrical building installations and thus replacing conventional installation techniques. The intelligent installation bus system efficiently performs the conventional functions and offers an additional broad range of expanded features, which could not be realized without a bus system.

What is the advantage of investing in KNX? Each new technology gives rise to many questions. The first is: Is it worth the effort? The answer is twofold. Yes, the KNX standard makes planning, setup and operation more efficient. And the second yes, it raises the value of a building because something is added to the improved technical efficiency. Smart building systems technology provides people with an ideal environment for greater motivation and productivity

The right reaction comes automatically, in every situation. Being able to automatically control your building not only adds flexibility to building management, it has a positive effect on efficiency, security and productivity too. With products and services such as movement detectors, harmonious lighting, door communication, automated heating, air-conditioning, ventilation and shutter management, ABB offers a range of possibilities to put building control firmly into your hands.

What is the advantage of investing in KNX? Each new technology gives rise to many questions. The first is: Is it worth the effort? The answer is twofold. Yes, the KNX standard makes planning, setup and operation more efficient. And the second yes, it raises the value of a building because something is added to the improved technical efficiency. Smart building systems technology provides people with an ideal environment for greater motivation and productivity.

ABB offers consultants, system integrators and electrical installers a comprehensive product range with ABB i-bus® KNX, in order to meet the challenges posed to electrical building installations both today and in future.

Do you want to talk about your next building automation project?

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.