Monitoring Relays

198 Products

Page
per page
Set Descending Direction
  1. CM-MPS.11S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3-N=3x90-170VAC
    CM-MPS.11S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3-N=3x90-170VAC 1SVR730885R1300
    ₹ 14596.00

    (Inclusive of GST 18%)

  2. CM-PAS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    CM-PAS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC 1SVR730774R3300
    ₹ 14291.00

    (Inclusive of GST 18%)

  3. CM-PVS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
    CM-PVS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC 1SVR730794R1300
    ₹ 16157.00

    (Inclusive of GST 18%)

  4. CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
    CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC 1SVR750660R0400
    ₹ 63226.00

    (Inclusive of GST 18%)

  5. CM-MSS.32S Therm. motor protec. relay 2c/o, 24VAC/DC
    CM-MSS.32S Therm. motor protec. relay 2c/o, 24VAC/DC 1SVR730712R0200
    ₹ 10068.00

    (Inclusive of GST 18%)

  6. CM-MSE Thermistor motor protection relay 1n/o, 220-240VAC
    CM-MSE Thermistor motor protection relay 1n/o, 220-240VAC 1SVR550801R9300
    ₹ 5628.00

    (Inclusive of GST 18%)

  7. CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
    CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC 1SVR550881R9400
    ₹ 5123.56

    (Inclusive of GST 18%)

  8. CM-MPS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    CM-MPS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC 1SVR730884R3300
    ₹ 13365.00

    (Inclusive of GST 18%)

  9. CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
    CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC 1SVR550870R9400
    ₹ 5004.00

    (Inclusive of GST 18%)

  10. CM-MSS.23S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC
    CM-MSS.23S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC 1SVR730700R2200
    ₹ 8131.00

    (Inclusive of GST 18%)

  11. CM-PFS.S Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    CM-PFS.S Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz 1SVR730824R9300
    ₹ 4302.00

    (Inclusive of GST 18%)

  12. CM-MSS.22P Therm. motor protec. relay 2c/o, 24VAC/DC
    CM-MSS.22P Therm. motor protec. relay 2c/o, 24VAC/DC 1SVR740700R0200
    ₹ 7968.00

    (Inclusive of GST 18%)

  13. CM-IWN.1S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
    CM-IWN.1S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC 1SVR750660R0200
    ₹ 40002.00

    (Inclusive of GST 18%)

  14. CM-MSS.12S Therm. motor protec. relay 1c/o, 24VAC/DC
    CM-MSS.12S Therm. motor protec. relay 1c/o, 24VAC/DC 1SVR730700R0100
    ₹ 5853.85

    (Inclusive of GST 18%)

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.