Automation & Control
CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
₹5,004.00
Product Id
1SVR550870R9400
Phase monitoring relay CM-PVE, width 22.5mm, monitoring of single- or three phase over- and undervoltage, phase loss, with neutral connection, measuring range L1-L2-L3-N=185-265VAC, powered by measuring circuit, 1 n/o (closed circuit principle)
More about CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | Phase failure detection, Over- and undervoltage monitoring, Neutral monitoring |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 83 millimetre |
| Package Length | 25 millimetre |
| Package Width | 24 millimetre |
| Rated Frequency (f) | Supply Circuit 50/60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC |
| Extended Product Type | CM-PVE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,004.00 + ₹100.00 shipping | ||||
| ₹5,113.41 Free delivery |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,004.00 + ₹100.00 shipping | ||||
| ₹5,113.41 Free delivery |
Write Your Own Review


