-
AM41786-ST Thermostat 2 pipe w/display2CLA624059N1101Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM41786-AG Thermostat 2 pipe w/display2CLA624059N1601Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn More8140.5 Digital thermostat2CLA814050A1002Out of stock230 V~ ; 50 Hz. Maximum loud: 3A cos ϕ = 0,5. With not volatile memory. Voltage-free output. Operating temperature: 0ºC to 50ºC. Consumption < 1 W. Gang ref. 8X40.5 Learn MoreAM41786-MG Thermostat 2 pipe w/display2CLA624059N1701Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-ST Thermostat 2 pipe w/display2CLA624069N1101Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-MG Thermostat 2 pipe w/display2CLA624069N1701Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-AG Thermostat 2 pipe w/display2CLA624069N1601Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM41786-SB Thermostat 2 pipe w/display2CLA624059N1501Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn MoreAM42086-SB Thermostat 2 pipe w/display2CLA624069N1501Out of stockRated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm Learn More
Include Out of Stock
Categories
Product Range
Color
Menu Category
Search By