Switches & Sockets
AM42086-ST Thermostat 2 pipe w/display
Out of stock
Product Id
2CLA624069N1101
Rated voltage: 250Vac
Rated power: 200W
Sensor: NTC
Temperature setting: 5° C - 35° C
Temp adjustment: +/- 1° C
Depth: 25,5mm
More about AM42086-ST Thermostat 2 pipe w/display
| MRP (Indian Rupees) | 13767 |
|---|---|
| Degree of Protection | IP20 |
| Contact Rating | MaxContactVoltage 22 volt, MaxContactLoad 10 ampere |
| Product Range | Millenium |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Thermostat, 2 pipe |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.212 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Material | Metal |
| Number Of Modules | 3 |
| Invoice Description | AM42086-ST Thermostat 2 pipe w/display |
| Extended Product Type | AM42086-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


