-
N2185 BL USB Charger 1M2CLA218500N1102₹2,741.002CLA218500N1102 N2185 BL USB Charger 1M Learn MoreN2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White2CLA218520N1102₹2,669.00Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn MoreUSB Charger, Tvisha - 2A 2Module (Tvisha White)1SYK100001A1553₹935.001SYK100001A1553 ITM2USBC BL USB Charger 2A Learn MoreUSB Charger, Adiya - 2A 2Module (Adiya White)1SYK100001A1353₹779.001SYK100001A1353 IAM2USBCW - USB Charger 2A Learn MoreUSB Charger, Tvisha - 1A 1Module (Tvisha White)1SYK100001A1552₹684.001SYK100001A1552 ITM1USBC BL USB Charger 1A Learn MoreUSB Charger, Adiya - 1A 1Module (Adiya White)1SYK100001A1352₹418.001SYK100001A1352 IAM1USBCW - USB Charger 1A Learn MoreN2285 BL Charger 2xUSB 2M2CLA228500N1102Out of stock2CLA228500N1102 N2285 BL Charger 2xUSB 2M Learn MoreN2185 AN USB Charger 1M2CLA218500N1802Out of stock2CLA218500N1802 N2185 AN USB Charger 1M Learn MoreN2285 PL Charger 2xUSB 2M2CLA228500N1302Out of stock2CLA228500N1302 N2285 PL Charger 2xUSB 2M Learn MoreN2185.2 PL - USB charger 2.000mA, 1-gang - 1M - Silver2CLA218520N1302Out of stockColor: Silver. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn MoreN2185.2 AN - USB charger 2.000mA, 1-gang - 1M - Anthracite2CLA218520N1802Out of stockColor: Anthracite. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn MoreN2285 AN Charger 2xUSB 2M2CLA228500N1802Out of stock2CLA228500N1802 N2285 AN Charger 2xUSB 2M Learn MoreN2185 PL USB Charger 1M2CLA218500N1302Out of stock2CLA218500N1302 N2185 PL USB Charger 1M Learn MoreUSB Charger, Tvisha Antibacterial - 2A 2Module (Tvisha White)1SYK100001A1653Out of stock1SYK100001A1653 ITM2USBC BL AB USB Charger 2A Learn MoreUSB Charger, Tvisha Antibacterial - 1A 1Module (Tvisha White)1SYK100001A1652Out of stock1SYK100001A1652 ITM1USBC BL AB USB Charger 1A Learn More
Include Out of Stock
Categories
Product Range
Shops
Menu Category
Search By