Manual Motor Starters (MMS)

177 Products

Page
per page
Set Descending Direction
  1. MA-0.75 400 ... 415 V coil
    MA-0.75 400 ... 415 V coil 1SYN140318R8675
    ₹ 3141.16

    (Inclusive of GST 18%)

  2. MA-7.50 400 ... 415 V coil
    MA-7.50 400 ... 415 V coil 1SYN160318R8675
    ₹ 3141.16

    (Inclusive of GST 18%)

  3. MA-1.50 220 ... 230 V coil
    MA-1.50 220 ... 230 V coil 1SYN140318R3815
    ₹ 2518.00

    (Inclusive of GST 18%)

  4. MA-3.00 400 ... 415 V coil
    MA-3.00 400 ... 415 V coil 1SYN140318R8630
    ₹ 3141.16

    (Inclusive of GST 18%)

  5. MA-10.00 400 ... 415 V coil
    MA-10.00 400 ... 415 V coil 1SYN180318R8610
    ₹ 3400.76

    (Inclusive of GST 18%)

  6. MA-1.00 400 ... 415 V coil
    MA-1.00 400 ... 415 V coil 1SYN140318R8610
    ₹ 3141.16

    (Inclusive of GST 18%)

  7. MA-5.00 400 ... 415 V coil
    MA-5.00 400 ... 415 V coil 1SYN140318R8650
    ₹ 1954.00

    (Inclusive of GST 18%)

  8. MA-2.00 400 ... 415 V coil
    MA-2.00 400 ... 415 V coil 1SYN140318R8620
    ₹ 1977.79

    (Inclusive of GST 18%)

  9. MA-1.50 400 ... 415 V coil
    MA-1.50 400 ... 415 V coil 1SYN140318R8615
    ₹ 3141.16

    (Inclusive of GST 18%)

  10. SDA- 20 400 ... 415 V coil
    SDA- 20 400 ... 415 V coil 1SYN244322R8600
    ₹ 15846.00

    (Inclusive of GST 18%)

  11. SDA-40 400 ... 415 V coil
    SDA-40 400 ... 415 V coil 1SYN322322R8600
    ₹ 26245.56

    (Inclusive of GST 18%)

  12. SDA-25 400 ... 415 V coil
    SDA-25 400 ... 415 V coil 1SYN246322R8600
    ₹ 16136.74

    (Inclusive of GST 18%)

  13. SDA-35 400 ... 415 V coil
    SDA-35 400 ... 415 V coil 1SYN284322R8600
    ₹ 27037.34

    (Inclusive of GST 18%)

  14. S1-M1-25 Power Infeed Block
    S1-M1-25 Power Infeed Block 1SAM201907R1101
    ₹ 1003.00

    (Inclusive of GST 18%)

  15. OXS6X130 SHAFT
    OXS6X130 SHAFT 1SCA101655R1001
    ₹ 452.53

    (Inclusive of GST 18%)

  16. PS1-5-1-65 Busbar
    PS1-5-1-65 Busbar 1SAM201906R1115
    ₹ 1783.00

    (Inclusive of GST 18%)

  17. CK1-11 Short Circuit Signaling Contact
    CK1-11 Short Circuit Signaling Contact 1SAM301901R1001
    ₹ 1284.00

    (Inclusive of GST 18%)

  18. MS165-73 Manual Motor Starter
    MS165-73 Manual Motor Starter 1SAM451000R1018
    ₹ 12474.49

    (Inclusive of GST 18%)

  19. HK1-20 Auxiliary Contact
    HK1-20 Auxiliary Contact 1SAM201902R1002
    ₹ 589.08

    (Inclusive of GST 18%)

  20. MS165-80 Manual Motor Starter
    MS165-80 Manual Motor Starter 1SAM451000R1019
    ₹ 16172.00

    (Inclusive of GST 18%)

  21. MS132-0.16 Manual Motor Starter
    MS132-0.16 Manual Motor Starter 1SAM350000R1001
    ₹ 1091.10

    (Inclusive of GST 18%)

  22. MO132-25 Manual Motor Starter Magnetic Only
    MO132-25 Manual Motor Starter Magnetic Only 1SAM360000R1014
    ₹ 5793.33

    (Inclusive of GST 18%)

  23. HKF1-01 Auxiliary Contact
    HKF1-01 Auxiliary Contact 1SAM201901R1004
    ₹ 313.00

    (Inclusive of GST 18%)

  24. MO132-32 Manual Motor Starter Magnetic Only
    MO132-32 Manual Motor Starter Magnetic Only 1SAM360000R1015
    ₹ 10230.60

    (Inclusive of GST 18%)

  25. MO132-10 Manual Motor Starter Magnetic Only
    MO132-10 Manual Motor Starter Magnetic Only 1SAM360000R1010
    ₹ 4062.00

    (Inclusive of GST 18%)

  26. SK1-02 Signal Contact
    SK1-02 Signal Contact 1SAM201903R1003
    ₹ 918.00

    (Inclusive of GST 18%)

  27. MO165-65 Manual Motor Starter Magnetic Only
    MO165-65 Manual Motor Starter Magnetic Only 1SAM461000R1017
    ₹ 14788.00

    (Inclusive of GST 18%)

  28. MS132-32 Manual Motor Starter
    MS132-32 Manual Motor Starter 1SAM350000R1015
    ₹ 7552.94

    (Inclusive of GST 18%)

  29. MS132-1.6T Circuit Breaker for Primary Transformer Protection
    MS132-1.6T Circuit Breaker for Primary Transformer Protection 1SAM340000R1006
    ₹ 4124.00

    (Inclusive of GST 18%)

  30. MS132-0.16T Circuit Breaker for Primary Transformer Protection
    MS132-0.16T Circuit Breaker for Primary Transformer Protection 1SAM340000R1001
    ₹ 2819.24

    (Inclusive of GST 18%)

Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.